Menu Search

Cylindrical Steel Nuts

In production

Cylindrical Steel Nuts are fasteners that are commonly used in conjunction with lead screws or ball screws to convert rotary motion to linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

They are used for low rotational speeds, manual control, and clamping functions. It is not suitable for motorised movements. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.

  • The nut is threaded onto the screw and moves along the length of the screw as it rotates
  • It is used in the automotive, aerospace or construction industries
  • Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.
Material: Steel Series Code: SRL1339

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
49 results
Product SKUs information
Item Code Price range Availability Thread Size d1 tol 7H Contact Surface Lead d2 tol. h10 Thread Direction View
$21.8286 - $24.1868 Request the lead time here
TR10 x 2
10.0
150.0
2.0
22.0
Right Hand
$20.4548 - $22.6646 Request the lead time here
TR12 x 3
12.0
210.0
3.0
26.0
Left Hand
$13.204 - $14.6305 Request the lead time here
TR12 x 3
12.0
210.0
3.0
26.0
Right Hand
$10.7616 - $11.9243 Request the lead time here
TR14 x 3
14.0
285.0
3.0
30.0
Right Hand
$32.4376 - $35.942 Request the lead time here
TR10 x 2
10.0
150.0
2.0
22.0
Left Hand
$44.8022 - $49.6424 Request the lead time here
TR24 x 5
24.0
845.0
5.0
50.0
Left Hand
$80.0639 - $88.7134 Request the lead time here
TR32 x 6
32.0
1430.0
6.0
60.0
Left Hand
$124.4844 - $137.9329 Request the lead time here
TR44 x 7
44.0
2940.0
7.0
80.0
Right Hand
$321.0188 - $355.6995 Request the lead time here
TR50 x 8
50.0
3790.0
8.0
90.0
Right Hand
$107.3879 - $118.9894 Request the lead time here
TR36 x 6
36.0
1950.0
6.0
75.0
Right Hand
$137.9175 - $152.8171 Request the lead time here
TR44 x 7
44.0
2940.0
7.0
80.0
Left Hand
$26.408 - $29.261 Request the lead time here
TR20 x 4
20.0
590.0
4.0
45.0
Right Hand
$542.2059 - $600.7821 Request the lead time here
TR50 x 8
50.0
3790.0
8.0
90.0
Left Hand
$23.3551 - $25.8783 Request the lead time here
TR14 x 3
14.0
210.0
3.0
30.0
Left Hand
$30.9875 - $34.3352 Request the lead time here
TR22 x 5
22.0
700.0
5.0
45.0
Right Hand
$685.7714 - $759.8574 Request the lead time here
TR80 x 10
80.0
8900.0
10.0
120.0
Right Hand
$29.0794 - $32.2209 Request the lead time here
TR20 x 8
20.0
590.0
8.0
45.0
Right Hand
$32.4376 - $35.942 Request the lead time here
TR10 x 4
10.0
150.0
4.0
22.0
Right Hand
$40.6806 - $45.0755 Request the lead time here
TR18 x 8
18.0
470.0
8.0
40.0
Right Hand
$47.0155 - $52.0948 Request the lead time here
TR24 x 10
24.0
845.0
10.0
50.0
Right Hand
  • of 3
Cylindrical Nut - TR10 x 2; 15.0; Steel

20147358

Price Range
$24.1868 - $21.8286

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR12 x 3; 18.0; Steel

20147389

Price Range
$22.6646 - $20.4548

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR12 x 3; 18.0; Steel

20147372

Price Range
$14.6305 - $13.204

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR14 x 3; 21.0; Steel

20147396

Price Range
$11.9243 - $10.7616

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR10 x 2; 15.0; Steel

20147365

Price Range
$35.942 - $32.4376

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR24 x 5; 36.0; Steel

20147501

Price Range
$49.6424 - $44.8022

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR32 x 6; 48.0; Steel

20147587

Price Range
$88.7134 - $80.0639

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR44 x 7; 66.0; Steel

20147631

Price Range
$137.9329 - $124.4844

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR50 x 8; 75.0; Steel

20147655

Price Range
$355.6995 - $321.0188

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR36 x 6; 54.0; Steel

20147594

Price Range
$118.9894 - $107.3879

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR44 x 7; 66.0; Steel

20147648

Price Range
$152.8171 - $137.9175

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR20 x 4; 30.0; Steel

20147457

Price Range
$29.261 - $26.408

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR50 x 8; 75.0; Steel

20147662

Price Range
$600.7821 - $542.2059

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR14 x 3; 21.0; Steel

20147402

Price Range
$25.8783 - $23.3551

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR22 x 5; 33.0; Steel

20147471

Price Range
$34.3352 - $30.9875

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR80 x 10; 110.0; Steel

20147716

Price Range
$759.8574 - $685.7714

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    80.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR20 x 8; 30.0; Steel

20149444

Price Range
$32.2209 - $29.0794

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR10 x 4; 15.0; Steel

20149543

Price Range
$35.942 - $32.4376

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 4
  • No. of starts
    2.0
  • d1 tol 7H
    10.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR18 x 8; 27.0; Steel

20149437

Price Range
$45.0755 - $40.6806

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    18.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR24 x 10; 36.0; Steel

20149451

Price Range
$52.0948 - $47.0155

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    24.0
  • Lead
    10.0
  • Thread Direction
    Right Hand