Quantity | Unit price |
---|---|
1000 - 4999 | $0.2853 |
5000 - 24999 | $0.2709 |
25000 + | $0.2575 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Locking Bayonet Fix |
Hole B Fix Type | Locking Teardrop Fix |
Material | Nylon 6/6 |
Body Diameter | 0.173 in |
Body Diameter | 4.4 mm |
Hole Diameter A | 3.2 mm |
Hole Diameter A | 0.126 in |
Hole Diameter B | 2.5 mm |
Hole Diameter B | 0.098 in |
Locking Head Height A | 0.343 in |
Locking Head Height A | 8.7 mm |
Locking Head Height B | 2.0 mm |
Locking Head Height B | 0.079 in |
Maximum Operating Temperature | 185 °F |
Maximum Operating Temperature | 85 °C |
Maximum Panel Thickness A | 1.6 mm |
Maximum Panel Thickness A | 0.063 in |
Maximum Panel Thickness B | 0.063 in |
Maximum Panel Thickness B | 1.6 mm |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Panel Thickness A Range | 0.063 in |
Panel Thickness A Range | 1.6 mm |
Panel Thickness B Range | 1.6 mm |
Panel Thickness B Range | 0.063 in |
Spacer Length | 0.5 in |
Spacer Length | 12.7 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue