Quantity | Unit price |
---|---|
500 + | $0.0339 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Component Type | Sheet Cover Cap |
---|---|
Fitting Style | Push Fit |
Full Material | Polyamide 6.6 |
Colour | Beige |
Overall Diameter | 18.7 mm |
Overall Diameter | 0.736 in |
Cap Inside Diameter | 14.0 mm |
Cap Inside Diameter | 0.551 in |
Overall Height | 7.4 mm |
Overall Height | 0.291 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue