Menu Search

Countersunk Screws - PEEK

In production

Countersunk Hexagon and Torx Head Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.

The countersunk head design allows it to sit flush with a surface. It provides a clean, low-profile finish that is suitable for precision assembly.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal or use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SR2011

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
50 results
Product SKUs information
Item Code Price range Availability d2 d1 Head Type h1 l2 Drive Size l1 ±0.2 View
$2.0771 - $2.3016 Request the lead time here
8.0
M4
Torx Head
2.20
1.4
TX-20
25.0
$2.0239 - $2.2426 Request the lead time here
10.0
M5
Torx Head
2.50
1.6
TX-25
12.0
$1.9733 - $2.1865 Request the lead time here
12.0
M6
Torx Head
3.00
2.0
TX-30
10.0
$2.5416 - $2.8162 Request the lead time here
12.0
M6
Torx Head
3.00
2.0
TX-30
20.0
$3.1286 - $3.4666 Request the lead time here
12.0
M6
Torx Head
3.00
2.0
TX-30
30.0
$4.327 - $4.7945 Request the lead time here
16.0
M8
Torx Head
4.00
2.5
TX-35
15.0
$2.7803 - $3.0807 Request the lead time here
10.0
M5
Torx Head
2.50
1.6
TX-25
25.0
$2.2508 - $2.494 Request the lead time here
12.0
M6
Torx Head
3.00
2.0
TX-30
15.0
$4.808 - $5.3275 Request the lead time here
16.0
M8
Torx Head
4.00
2.5
TX-35
20.0
$4.0097 - $4.4429 Request the lead time here
16.0
M8
Torx Head
4.00
2.5
TX-35
10.0
  • of 3
Countersunk Screw Torx Head M4 25.0 8.0 PEEK Beige

20819903

Price Range
$2.3016 - $2.0771

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    25.0
  • d2
    8.0
  • l2
    1.4
  • h1
    2.20
Countersunk Screw Torx Head M5 12.0 10.0 PEEK Beige

20819941

Price Range
$2.2426 - $2.0239

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    12.0
  • d2
    10.0
  • l2
    1.6
  • h1
    2.50
Countersunk Screw Torx Head M6 10.0 12.0 PEEK Beige

20820008

Price Range
$2.1865 - $1.9733

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    10.0
  • d2
    12.0
  • l2
    2.0
  • h1
    3.00
Countersunk Screw Torx Head M6 20.0 12.0 PEEK Beige

20820039

Price Range
$2.8162 - $2.5416

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    20.0
  • d2
    12.0
  • l2
    2.0
  • h1
    3.00
Countersunk Screw Torx Head M6 30.0 12.0 PEEK Beige

20820053

Price Range
$3.4666 - $3.1286

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    30.0
  • d2
    12.0
  • l2
    2.0
  • h1
    3.00
Countersunk Screw Torx Head M8 15.0 16.0 PEEK Beige

20820077

Price Range
$4.7945 - $4.327

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    15.0
  • d2
    16.0
  • l2
    2.5
  • h1
    4.00
Countersunk Screw Torx Head M5 25.0 10.0 PEEK Beige

20819972

Price Range
$3.0807 - $2.7803

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    25.0
  • d2
    10.0
  • l2
    1.6
  • h1
    2.50
Countersunk Screw Torx Head M6 15.0 12.0 PEEK Beige

20820022

Price Range
$2.494 - $2.2508

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    15.0
  • d2
    12.0
  • l2
    2.0
  • h1
    3.00
Countersunk Screw Torx Head M8 20.0 16.0 PEEK Beige

20820084

Price Range
$5.3275 - $4.808

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    20.0
  • d2
    16.0
  • l2
    2.5
  • h1
    4.00
Countersunk Screw Torx Head M8 10.0 16.0 PEEK Beige

20820060

Price Range
$4.4429 - $4.0097

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    10.0
  • d2
    16.0
  • l2
    2.5
  • h1
    4.00