| Quantity | Unit price |
|---|---|
| 100 - 499 | $5.4487 |
| 500 - 2499 | $5.1762 |
| 2500 + | $4.9174 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 8.0 mm |
|---|---|
| Leaf Thickness | 0.315 in |
| Overall Length | 2.362 in |
| Overall Length | 60.0 mm |
| Overall Thickness | 19.0 mm |
| Overall Thickness | 0.748 in |
| Overall Width | 47.0 mm |
| Overall Width | 1.85 in |
| Colour | Black |
| Finish | Powder Coating |
| Material | Zinc Alloy |
| Hinge Type | Exposed Hinge |
| Mounting Method | Screw On |
| Mount Style | Stepped Surface |
| Number of Mounting Holes | 4 |
| Pin Material | Steel;Stainless Steel |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue