Menu Search

Corner Hinges - Fixed Pin

In stock

External Metal Corner Hinge are suitable for machine covers and electric panels. They come in different profiles and sizes to be fixed either with stud or screwed on.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
32 results
Product SKUs information
Item Code Price range Availability Pin Diameter Pin Material Overall Length Pin Length Overall Width Full Material View
$6.6365 - $7.3535 Request the lead time here
Steel
42.0 mm
40.0 mm
Zinc Alloy
$5.5989 - $6.2038 Request the lead time here
Stainless Steel
27.0 mm
50.0 mm
Die Cast Zinc Alloy
$1.7386 - $1.9264 Request the lead time here
6.0 mm
Steel
66.0 mm
66.0 mm
38.3 mm
Die Cast Zinc Alloy
$5.3809 - $5.9623 Request the lead time here
Stainless Steel
30.0 mm
21.0 mm
Stainless Steel
$4.8481 - $5.3719 Request the lead time here
Stainless Steel
48.0 mm
30.5 mm
Stainless Steel
$15.5743 - $17.2568 Request the lead time here
Stainless Steel
42.0 mm
38.0 mm
Stainless Steel
$6.5702 - $7.28 Request the lead time here
Steel
42.0 mm
40.0 mm
Stainless Steel
$6.8558 - $7.5965 10 In stock
Steel
42.0 mm
40.0 mm
Stainless Steel
$6.5211 - $7.2256 15 In stock
Steel
34.0 mm
34.0 mm
Stainless Steel
$5.4014 - $5.985 Request the lead time here
Steel
34.0 mm
34.0 mm
Nylon
$3.6551 - $4.05 Request the lead time here
6.0 mm
Steel
52.0 mm
33.0 mm
Die Cast Zinc Alloy
$2.339 - $2.5916 Request the lead time here
6.0 mm
Steel
50.0 mm
35.0 mm
18.5 mm
Die Cast Zinc Alloy
$1.8109 - $2.0065 Request the lead time here
6.0 mm
Steel
30.0 mm
33.3 mm
22.5 mm
Die Cast Zinc Alloy
$3.3062 - $3.6634 Request the lead time here
6.0 mm
Steel
40.0 mm
46.0 mm
Die Cast Zinc Alloy
$1.4611 - $1.6189 Request the lead time here
6.0 mm
Steel;Stainless Steel
30.0 mm
37.0 mm
21.0 mm
Die Cast Zinc Alloy
$3.591 - $3.9789 Request the lead time here
6.0 mm
Steel
40.0 mm
46.0 mm
Die Cast Zinc Alloy
$2.1469 - $2.3789 Request the lead time here
5.0 mm
Steel
48.0 mm
35.0 mm
Die Cast Zinc Alloy
$2.7768 - $3.0768 Request the lead time here
6.0 mm
Steel
58.0 mm
29.0 mm
Die Cast Zinc Alloy
$4.6762 - $5.1814 Request the lead time here
6.0 mm
Steel
40.0 mm
44.0 mm
Die Cast Zinc Alloy
$1.9584 - $2.17 Request the lead time here
6.0 mm
Steel
45.0 mm
35.0 mm
18.5 mm
Die Cast Zinc Alloy
  • of 2
Corner Hinge M6 42.0 mm 40.0 mm

20012170E

Price Range
$7.3535 - $6.6365

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    42.0 mm
  • Overall Thickness
    12.5 mm
  • Overall Width
    40.0 mm
  • Pin Material
    Steel
  • Full Material
    Zinc Alloy
Leaf Hinge - 50.0 mm; 27.0 mm; M6; Zinc Alloy

693122E

Price Range
$6.2038 - $5.5989

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    27.0 mm
  • Overall Thickness
    19.0 mm
  • Overall Width
    50.0 mm
  • Pin Material
    Stainless Steel
  • Full Material
    Die Cast Zinc Alloy
Corner Hinge - Overall Length - 66.0 mm | 2.598 in Overall Width - 38.3 mm | 1.508 in; Zinc Alloy; Black

20035006

Price Range
$1.9264 - $1.7386

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    66.0 mm
  • Overall Thickness
    19.8 mm
  • Overall Width
    38.3 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    66.0 mm
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 21.0 mm | 0.827 in; Stainless Steel; Natural

20043117

Price Range
$5.9623 - $5.3809

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    17.0 mm
  • Overall Width
    21.0 mm
  • Pin Material
    Stainless Steel
  • Full Material
    Stainless Steel
Corner Hinge - Overall Length - 48.0 mm | 1.89 in Overall Width - 30.5 mm | 1.201 in; Stainless Steel; Natural

20043131

Price Range
$5.3719 - $4.8481

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    48.0 mm
  • Overall Thickness
    19.0 mm
  • Overall Width
    30.5 mm
  • Pin Material
    Stainless Steel
  • Full Material
    Stainless Steel
Corner Hinge - Overall Length - 42.0 mm | 1.654 in Overall Width - 38.0 mm | 1.496 in; Stainless Steel; Natural

20043124

Price Range
$17.2568 - $15.5743

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    42.0 mm
  • Overall Thickness
    22.5 mm
  • Overall Width
    38.0 mm
  • Pin Material
    Stainless Steel
  • Full Material
    Stainless Steel
Corner Hinge M6 42.0 mm 40.0 mm

20012250E

Price Range
$7.28 - $6.5702

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    42.0 mm
  • Overall Thickness
    12.5 mm
  • Overall Width
    40.0 mm
  • Pin Material
    Steel
  • Full Material
    Stainless Steel
Corner Hinge M6 42.0 mm 40.0 mm

20012171E

Price Range
$7.5965 - $6.8558

Stock Levels
10 In stock
Attributes
  • Overall Length
    42.0 mm
  • Overall Thickness
    12.5 mm
  • Overall Width
    40.0 mm
  • Pin Material
    Steel
  • Full Material
    Stainless Steel
Corner Hinge M5 34.0 mm 34.0 mm

40012181E

Price Range
$7.2256 - $6.5211

Stock Levels
15 In stock
Attributes
  • Overall Length
    34.0 mm
  • Overall Thickness
    12.5 mm
  • Overall Width
    34.0 mm
  • Pin Material
    Steel
  • Full Material
    Stainless Steel
Corner Hinge M5 34.0 mm 34.0 mm

40020181E

Price Range
$5.985 - $5.4014

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    34.0 mm
  • Overall Thickness
    12.5 mm
  • Overall Width
    34.0 mm
  • Pin Material
    Steel
  • Full Material
    Nylon
Corner Hinge - Overall Length - 52.0 mm | 2.047 in Overall Width - 33.0 mm | 1.299 in; Zinc Alloy; Black

20035105

Price Range
$4.05 - $3.6551

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    52.0 mm
  • Overall Thickness
    27.5 mm
  • Overall Width
    33.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Material
    Steel
Corner Hinge - Overall Length - 50.0 mm | 1.969 in Overall Width - 18.5 mm | 0.728 in; Zinc Alloy; Black

20035075

Price Range
$2.5916 - $2.339

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    18.5 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    35.0 mm
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 22.5 mm | 0.886 in; Zinc Alloy; Natural

20035013

Price Range
$2.0065 - $1.8109

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    16.0 mm
  • Overall Width
    22.5 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    33.3 mm
Corner Hinge - Overall Length - 40.0 mm | 1.575 in Overall Width - 46.0 mm | 1.811 in; Zinc Alloy; Grey

20035273

Price Range
$3.6634 - $3.3062

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    40.0 mm
  • Overall Thickness
    34.0 mm
  • Overall Width
    46.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Material
    Steel
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 21.0 mm | 0.827 in; Zinc Alloy; Black

20034962

Price Range
$1.6189 - $1.4611

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    17.0 mm
  • Overall Width
    21.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    37.0 mm
Corner Hinge - Overall Length - 40.0 mm | 1.575 in Overall Width - 46.0 mm | 1.811 in; Zinc Alloy; Black

20035242

Price Range
$3.9789 - $3.591

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    40.0 mm
  • Overall Thickness
    34.0 mm
  • Overall Width
    46.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Material
    Steel
Corner Hinge - Overall Length - 48.0 mm | 1.89 in Overall Width - 35.0 mm | 1.378 in; Zinc Alloy; Black

20035440

Price Range
$2.3789 - $2.1469

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    48.0 mm
  • Overall Thickness
    26.5 mm
  • Overall Width
    35.0 mm
  • Pin Diameter
    5.0 mm
  • Pin Material
    Steel
Corner Hinge - Overall Length - 58.0 mm | 2.283 in Overall Width - 29.0 mm | 1.142 in; Zinc Alloy; Black

20035051

Price Range
$3.0768 - $2.7768

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    58.0 mm
  • Overall Thickness
    19.0 mm
  • Overall Width
    29.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Material
    Steel
Corner Hinge - Overall Length - 40.0 mm | 1.575 in Overall Width - 44.0 mm | 1.732 in; Zinc Alloy; Black

20035204

Price Range
$5.1814 - $4.6762

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    40.0 mm
  • Overall Thickness
    42.0 mm
  • Overall Width
    44.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Material
    Steel
Corner Hinge - Overall Length - 45.0 mm | 1.772 in Overall Width - 18.5 mm | 0.728 in; Zinc Alloy; Black

20034993

Price Range
$2.17 - $1.9584

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    45.0 mm
  • Overall Thickness
    22.0 mm
  • Overall Width
    18.5 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    35.0 mm