| Quantity | Unit price |
|---|---|
| 10 - 49 | $15.2248 |
| 50 - 249 | $14.4635 |
| 250 + | $13.7404 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Knob Material | GF Technopolymer |
|---|---|
| Knob Full Material | 30% Glass Fibre |
| Shaft Material | Technopolymer |
| Body Diameter | 33.0 mm |
| Body Diameter | 1.299 in |
| Body Height | 25.0 mm |
| Body Height | 0.984 in |
| Hole Depth | 0.394 in |
| Hole Depth | 10.0 mm |
| Overall Length | 3.327 in |
| Overall Length | 84.5 mm |
| Number of Arms | 1 |
| Maximum Bore Size | 10.0 mm |
| Maximum Bore Size | 0.394 in |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue