| Quantity | Unit price |
|---|---|
| 10 - 49 | $15.2248 |
| 50 - 249 | $14.4635 |
| 250 + | $13.7404 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Knob Material | PA |
|---|---|
| Knob Full Material | 30% Glass Fibre |
| Body Diameter | 1.299 in |
| Body Diameter | 33.0 mm |
| Body Height | 0.984 in |
| Body Height | 25.0 mm |
| Hole Depth | 0.197 in |
| Hole Depth | 5.0 mm |
| Overall Length | 84.5 mm |
| Overall Length | 3.327 in |
| Number of Arms | 1 |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue