| Quantity | Unit price |
|---|---|
| 10 - 49 | $26.0849 |
| 50 - 249 | $24.7807 |
| 250 + | $23.5416 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Knob Material | PA |
|---|---|
| Knob Full Material | 30% Glass Fibre |
| Body Diameter | 47.0 mm |
| Body Diameter | 1.85 in |
| Body Height | 35.0 mm |
| Body Height | 1.378 in |
| Overall Length | 112.0 mm |
| Overall Length | 4.409 in |
| Number of Arms | 1 |
| Thread Size | M12 |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue