| Quantity | Unit price |
|---|---|
| 10 - 49 | $47.3687 |
| 50 - 249 | $45.0003 |
| 250 + | $42.7503 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Finish | Anodised |
|---|---|
| Knob Shape | Round |
| Hole Size | 0.394 in |
| Hole Size | 10.0 mm |
| Knob Diameter | 1.654 in |
| Knob Diameter | 42.0 mm |
| Knob Height | 0.906 in |
| Knob Height | 23.0 mm |
| Commodity Code | 7616999099 |
| Colour | Black |
| Mount Type | Threaded |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue