Quantity | Unit price |
---|---|
2 - 9 | $50.2652 |
10 - 49 | $47.7519 |
50 + | $45.3643 |
Colour | Natural |
---|---|
Maximum Mounting Hole Size | 2.8 mm |
Maximum Mounting Hole Size | 0.11 in |
Hinge Type | Drilled Hinge |
Material | Steel |
Mounting Hole Depression | Drilled |
Leaf Thickness | 1.2 mm |
Leaf Thickness | 0.047 in |
Overall Length | 1020.0 mm |
Overall Length | 40.157 in |
Overall Width | 38.0 mm |
Overall Width | 1.496 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue