Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Load at Solid Height | Minimum Outside Diameter | Spring Rate | Load at 50% Load | Overall Length | Wire Diameter | Maximum Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $7.848 - $8.6957 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
5.25 N
5.25 N
|
|
0.028 in
0.7 mm
|
0.598 in
15.2 mm
|
||
| $8.734 - $9.6777 | Request the lead time here |
|
0.374 in
9.5 mm
|
|
8.01 N
8.01 N
|
|
0.035 in
0.9 mm
|
0.72 in
18.3 mm
|
||
| $8.1012 - $8.9764 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
6.81 N
6.81 N
|
|
0.028 in
0.7 mm
|
0.48 in
12.2 mm
|
||
| $8.3543 - $9.2568 | Request the lead time here |
|
0.217 in
5.5 mm
|
|
11.39 N
11.39 N
|
|
0.031 in
0.8 mm
|
0.48 in
12.2 mm
|
||
| $8.3543 - $9.2568 | Request the lead time here |
|
0.157 in
4.0 mm
|
|
15.21 N
15.21 N
|
|
0.031 in
0.8 mm
|
0.48 in
12.2 mm
|
||
| $7.848 - $8.6957 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
3.74 N
3.74 N
|
|
0.028 in
0.7 mm
|
0.598 in
15.2 mm
|
||
| $8.6075 - $9.5374 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
19.35 N
19.35 N
|
|
0.043 in
1.1 mm
|
0.598 in
15.2 mm
|
||
| $8.734 - $9.6777 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
11.74 N
11.74 N
|
|
0.039 in
1.0 mm
|
0.72 in
18.3 mm
|
||
| $8.734 - $9.6777 | Request the lead time here |
|
0.374 in
9.5 mm
|
|
10.90 N
10.90 N
|
|
0.039 in
1.0 mm
|
0.72 in
18.3 mm
|
||
| $9.2769 - $10.2791 | Request the lead time here |
|
0.437 in
11.1 mm
|
|
17.26 N
17.26 N
|
|
0.047 in
1.2 mm
|
0.976 in
24.8 mm
|
||
| $7.0885 - $7.8542 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
14.19 N
14.19 N
|
|
0.031 in
0.8 mm
|
0.421 in
10.7 mm
|
||
| $8.3543 - $9.2568 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
10.54 N
10.54 N
|
|
0.031 in
0.8 mm
|
0.48 in
12.2 mm
|
||
| $8.1012 - $8.9764 | Request the lead time here |
|
0.205 in
5.2 mm
|
|
22.64 N
22.64 N
|
|
0.035 in
0.9 mm
|
0.402 in
10.2 mm
|
||
| $8.3543 - $9.2568 | Request the lead time here |
|
0.217 in
5.5 mm
|
|
21.13 N
21.13 N
|
|
0.039 in
1.0 mm
|
0.48 in
12.2 mm
|
||
| $9.5081 - $10.5352 | Request the lead time here |
|
0.374 in
9.5 mm
|
|
4.98 N
4.98 N
|
|
0.028 in
0.7 mm
|
0.598 in
15.2 mm
|
||
| $8.6075 - $9.5374 | Request the lead time here |
|
0.217 in
5.5 mm
|
|
12.10 N
12.10 N
|
|
0.035 in
0.9 mm
|
0.598 in
15.2 mm
|
||
| $8.6903 - $9.6291 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
18.10 N
18.10 N
|
|
0.039 in
1.0 mm
|
0.598 in
15.2 mm
|
||
| $8.6075 - $9.5374 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
15.88 N
15.88 N
|
|
0.039 in
1.0 mm
|
0.598 in
15.2 mm
|
||
| $8.734 - $9.6777 | Request the lead time here |
|
0.374 in
9.5 mm
|
|
9.74 N
9.74 N
|
|
0.039 in
1.0 mm
|
0.72 in
18.3 mm
|
||
| $8.734 - $9.6777 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
14.72 N
14.72 N
|
|
0.039 in
1.0 mm
|
0.72 in
18.3 mm