For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Load at Solid Height | Minimum Outside Diameter | Spring Rate | Load at 50% Load | Overall Length | Wire Diameter | Maximum Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $7.848 - $8.6957 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
6.94 N
6.94 N
|
|
0.028 in
0.7 mm
|
0.598 in
15.2 mm
|
||
| $8.5247 - $9.4457 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
7.29 N
7.29 N
|
|
0.031 in
0.8 mm
|
0.598 in
15.2 mm
|
||
| $9.1138 - $10.0984 | Request the lead time here |
|
0.559 in
14.2 mm
|
|
10.50 N
10.50 N
|
|
0.043 in
1.1 mm
|
0.85 in
21.6 mm
|
||
| $9.3671 - $10.379 | Request the lead time here |
|
0.626 in
15.9 mm
|
|
13.03 N
13.03 N
|
|
0.047 in
1.2 mm
|
0.976 in
24.8 mm
|
||
| $8.3543 - $9.2568 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
9.56 N
9.56 N
|
|
0.028 in
0.7 mm
|
0.48 in
12.2 mm
|
||
| $8.6075 - $9.5374 | Request the lead time here |
|
0.217 in
5.5 mm
|
|
22.82 N
22.82 N
|
|
0.043 in
1.1 mm
|
0.598 in
15.2 mm
|
||
| $7.848 - $8.6957 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
6.18 N
6.18 N
|
|
0.028 in
0.7 mm
|
0.598 in
15.2 mm
|
||
| $9.3671 - $10.379 | Request the lead time here |
|
0.5 in
12.7 mm
|
|
15.83 N
15.83 N
|
|
0.047 in
1.2 mm
|
0.976 in
24.8 mm
|
||
| $8.6075 - $9.5374 | Request the lead time here |
|
0.311 in
7.9 mm
|
|
15.83 N
15.83 N
|
|
0.039 in
1.0 mm
|
0.598 in
15.2 mm
|
||
| $9.3671 - $10.379 | Request the lead time here |
|
0.472 in
12.0 mm
|
|
66.05 N
66.05 N
|
|
0.067 in
1.7 mm
|
0.941 in
23.9 mm
|
||
| $8.1012 - $8.9764 | Request the lead time here |
|
0.157 in
4.0 mm
|
|
16.15 N
16.15 N
|
|
0.031 in
0.8 mm
|
0.421 in
10.7 mm
|
||
| $8.5879 - $9.5157 | Request the lead time here |
|
0.126 in
3.2 mm
|
|
15.35 N
15.35 N
|
|
0.028 in
0.7 mm
|
0.358 in
9.1 mm
|
||
| $7.0885 - $7.8542 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
10.05 N
10.05 N
|
|
0.028 in
0.7 mm
|
0.421 in
10.7 mm
|
||
| $10.1216 - $11.215 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
7.07 N
7.07 N
|
|
0.028 in
0.7 mm
|
0.48 in
12.2 mm
|
||
| $8.3543 - $9.2568 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
17.44 N
17.44 N
|
|
0.035 in
0.9 mm
|
0.48 in
12.2 mm
|
||
| $8.3543 - $9.2568 | Request the lead time here |
|
0.217 in
5.5 mm
|
|
15.48 N
15.48 N
|
|
0.035 in
0.9 mm
|
0.48 in
12.2 mm
|
||
| $8.5247 - $9.4457 | Request the lead time here |
|
0.374 in
9.5 mm
|
|
6.81 N
6.81 N
|
|
0.031 in
0.8 mm
|
0.598 in
15.2 mm
|
||
| $9.2769 - $10.2791 | Request the lead time here |
|
0.437 in
11.1 mm
|
|
17.26 N
17.26 N
|
|
0.047 in
1.2 mm
|
0.976 in
24.8 mm
|
||
| $7.0885 - $7.8542 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
14.19 N
14.19 N
|
|
0.031 in
0.8 mm
|
0.421 in
10.7 mm
|
||
| $8.3543 - $9.2568 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
10.54 N
10.54 N
|
|
0.031 in
0.8 mm
|
0.48 in
12.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue