Menu Search

Concealed Hinges - Screw-on

In stock

Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.

These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.

The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.

  • Materials: ABS, Aluminium, Die Cast Zinc Alloy, Steel and Stainless Steel
  • Pin Materials: Steel and Stainless Steel
  • Finish Options: Matt, Zinc Plated, Stainless Steel and No Finish
  • Colour Options: Black, Grey, Natural, Silver and White
  • Maximum Hinge Rotations: 90, 93, 100, 110, 120, 125, 135, 180 and 360 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
70 results
Product SKUs information
Item Code Price range Availability Mounting Orientation Latch Material Overall Leaf Length Overall Width View
$4.3707 - $4.8429 Request the lead time here
Right & Left handed
Stainless Steel
115.0 mm
23.5 mm
$126.1549 - $232.3904 Request the lead time here
Right & Left handed
Steel
55.0 mm
80.5 mm
$76.7975 - $85.0942 47 In stock
Opposite Hand
Steel
47.5 mm
30.2 mm
$69.7304 - $77.2635 Request the lead time here
Right & Left handed
Steel
44.0 mm
29.0 mm
$76.1125 - $84.3352 Request the lead time here
Right & Left handed
Stainless Steel
40.0 mm
$76.7975 - $85.0942 Request the lead time here
Left Handed
Steel
47.5 mm
30.3 mm
$109.0377 - $120.8174 Request the lead time here
Right & Left handed
Steel
47.5 mm
58.6 mm
$12.7417 - $14.1182 Request the lead time here
Right & Left handed
Steel
100.0 mm
50.5 mm
$15.7459 - $17.447 Request the lead time here
Right & Left handed
Steel
52.0 mm
$12.9713 - $14.3726 Request the lead time here
Right & Left handed
Steel
40.0 mm
15.0 mm
  • of 4
Concealed Hinge - Overall Length - 126.0 mm | 4.961 in ; Maximum Rotation - 180 ° ; ;

060124234E

Price Range
$4.8429 - $4.3707

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    115.0 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
  • Colour
    Natural
  • Mounting Orientation
    Right & Left handed
Concealed Hinge - Latch Material: Steel ; Mounting Orientation: Right & Left handed ; Colour - Natural

497571

Price Range
$232.3904 - $126.1549

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Leaf Length
    55.0 mm
  • Overall Length
    102.0 mm
  • Overall Width
    80.5 mm
  • Colour
    Natural
Concealed Hinge - Overall Leaf Length - 47.5 mm | 1.87 in; Overall Width - 30.2 mm | 1.189 in; Natural

497569

Price Range
$85.0942 - $76.7975

Stock Levels
47 In stock
Attributes
  • Leaf Thickness
    1.8 mm
  • Offset Distance
    6.0 mm
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    126.5 mm
  • Overall Width
    30.2 mm
Concealed Hinge - Overall Leaf Length - 44.0 mm | 1.732 in; Overall Width - 29.0 mm | 1.142 in; Silver

1501220

Price Range
$77.2635 - $69.7304

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    18.0 mm
  • Overall Leaf Length
    44.0 mm
  • Overall Length
    44 mm
  • Overall Width
    29.0 mm
  • Colour
    Silver
Concealed Hinge - Leaf Thickness - 1.5 mm | 0.059 in; Overall Length - 240.0 mm | 9.449 in; Number of Holes - 0

550053

Price Range
$84.3352 - $76.1125

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    240.0 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
  • Finish
    Raw
Concealed Hinge - Overall Leaf Length - 47.5 mm | 1.87 in; Overall Width - 30.3 mm | 1.193 in; Natural

497568

Price Range
$85.0942 - $76.7975

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    126.5 mm
  • Overall Width
    30.3 mm
  • Colour
    Natural
Concealed Hinge - Overall Leaf Length - 47.5 mm | 1.87 in; Overall Width - 58.6 mm | 2.307 in; Natural

497570

Price Range
$120.8174 - $109.0377

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    6.0 mm
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    126.5 mm
  • Overall Width
    58.6 mm
Concealed Hinge - Latch Material: Steel ; Mounting Orientation: Right & Left handed ; Colour - Natural

497572

Price Range
$14.1182 - $12.7417

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    14.0 mm
  • Overall Leaf Length
    100.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    50.5 mm
Concealed Hinge - Maximum Rotation - 150 °; Overall Length - 112.0 mm | 4.409 in; Overall Thickness - 73.5 mm | 2.894 in

550066

Price Range
$17.447 - $15.7459

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    112.0 mm
  • Overall Width
    52.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Concealed Hinge - Overall Leaf Length - 40.0 mm | 1.575 in; Overall Width - 15.0 mm | 0.591 in; Silver

1501184

Price Range
$14.3726 - $12.9713

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    16.0 mm
  • Overall Leaf Length
    40.0 mm
  • Overall Length
    80 mm
  • Overall Width
    15.0 mm
  • Colour
    Silver