| Quantity | Unit price |
|---|---|
| 25 - 124 | $10.5898 |
| 125 - 624 | $10.0603 |
| 625 + | $9.5573 |
| Leaf Thickness | 21.0 mm |
|---|---|
| Leaf Thickness | 0.827 in |
| Overall Leaf Length | 34.0 mm |
| Overall Leaf Length | 1.339 in |
| Overall Length | 65.0 mm |
| Overall Length | 2.559 in |
| Overall Width | 32.5 mm |
| Overall Width | 1.28 in |
| Colour | Grey |
| Mounting Method | Screw |
| Mounting Orientation | Universal |
| Pin Material | Zinc Plated Steel |
| Removability | Removable |
| Latch Material | Steel |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue