Menu Search

Compression Springs

In production

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
341 results
Product SKUs information
Item Code Price range Availability Spring Rate Overall Length Load at Load Length Wire Diameter Approximate Solid Height Outside Diameter Full Material View
$4.2542 - $4.7138 Request the lead time here
1.00 Nmm
14.22 mm
7.83 N
0.5 mm
4.1 mm
4.6 mm
Carbon Steel
$4.2542 - $4.7138 Request the lead time here
0.65 Nmm
22.35 mm
7.83 N
0.5 mm
5.8 mm
4.6 mm
Carbon Steel
$4.7531 - $5.2666 Request the lead time here
0.57 Nmm
28.45 mm
9.70 N
0.7 mm
4.8 mm
9.1 mm
302 Stainless Steel
$4.489 - $4.974 Request the lead time here
0.25 Nmm
31.75 mm
4.74 N
0.5 mm
5.2 mm
6.1 mm
302 Stainless Steel
$4.9498 - $5.4846 Request the lead time here
3.07 Nmm
15.75 mm
28.91 N
1.1 mm
4.9 mm
12.2 mm
302 Stainless Steel
$5.0725 - $5.6205 Request the lead time here
17.50 Nmm
12.7 mm
85.22 N
1.6 mm
7.5 mm
12.2 mm
302 Stainless Steel
$5.0725 - $5.6205 Request the lead time here
3.59 Nmm
57.15 mm
85.22 N
1.6 mm
25.1 mm
12.2 mm
302 Stainless Steel
$4.8471 - $5.3707 Request the lead time here
1.01 Nmm
63.5 mm
32.98 N
1.1 mm
16.0 mm
10.7 mm
302 Stainless Steel
$4.8471 - $5.3707 Request the lead time here
3.87 Nmm
31.75 mm
52.50 N
1.3 mm
13.4 mm
10.7 mm
302 Stainless Steel
$4.9498 - $5.4846 Request the lead time here
1.12 Nmm
44.45 mm
28.91 N
1.1 mm
10.6 mm
12.2 mm
302 Stainless Steel
$4.9498 - $5.4846 Request the lead time here
0.86 Nmm
57.15 mm
28.91 N
1.1 mm
12.8 mm
12.2 mm
302 Stainless Steel
$5.1421 - $5.6977 Request the lead time here
2.62 Nmm
15.75 mm
22.23 N
1.1 mm
4.6 mm
15.2 mm
302 Stainless Steel
$5.0725 - $5.6205 Request the lead time here
2.90 Nmm
69.85 mm
85.22 N
1.6 mm
29.9 mm
12.2 mm
302 Stainless Steel
$9.9919 - $11.0714 Request the lead time here
34.80 Nmm
19.1 mm
167.96 N
2.4 mm
12.5 mm
18.3 mm
302 Stainless Steel
$3.718 - $4.1196 Request the lead time here
26.44 Nmm
9.65 mm
64.01 N
1.1 mm
6.9 mm
6.1 mm
Carbon Steel
$4.0711 - $4.5109 Request the lead time here
2.28 Nmm
25.4 mm
34.70 N
1.1 mm
6.7 mm
12.2 mm
Carbon Steel
$4.8471 - $5.3707 Request the lead time here
11.15 Nmm
12.7 mm
52.50 N
1.3 mm
7.2 mm
10.7 mm
302 Stainless Steel
$4.8471 - $5.3707 Request the lead time here
2.68 Nmm
44.45 mm
52.50 N
1.3 mm
17.5 mm
10.7 mm
302 Stainless Steel
$6.2178 - $6.8895 Request the lead time here
0.60 Nmm
19.1 mm
6.52 N
0.5 mm
5.3 mm
4.6 mm
302 Stainless Steel
$4.5454 - $5.0364 Request the lead time here
9.34 Nmm
19.1 mm
53.32 N
1.1 mm
12.7 mm
6.1 mm
302 Stainless Steel
  • of 18
Compression Spring - Wire Diameter: 0.5 mm | 0.02 in ; Approximate Solid Height: 4.1 mm | 0.161 in ; Carbon Steel

1217038

Price Range
$4.7138 - $4.2542

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    4.1 mm
  • Load at Load Length
    7.83 N
  • Loaded Length
    6.4 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    4.6 mm
Compression Spring - Wire Diameter: 0.5 mm | 0.02 in ; Approximate Solid Height: 5.8 mm | 0.228 in ; Carbon Steel

1217042

Price Range
$4.7138 - $4.2542

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    5.8 mm
  • Load at Load Length
    7.83 N
  • Loaded Length
    10.3 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    4.6 mm
Compression Spring - Wire Diameter: 0.7 mm | 0.028 in ; Approximate Solid Height: 4.8 mm | 0.189 in ; Stainless Steel

1217263

Price Range
$5.2666 - $4.7531

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    4.8 mm
  • Load at Load Length
    9.70 N
  • Loaded Length
    11.3 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    9.1 mm
Compression Spring - Wire Diameter: 0.5 mm | 0.02 in ; Approximate Solid Height: 5.2 mm | 0.205 in ; Stainless Steel

1217231

Price Range
$4.974 - $4.489

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    5.2 mm
  • Load at Load Length
    4.74 N
  • Loaded Length
    12.6 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    6.1 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 4.9 mm | 0.193 in ; Stainless Steel

1217292

Price Range
$5.4846 - $4.9498

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    4.9 mm
  • Load at Load Length
    28.91 N
  • Loaded Length
    6.3 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring - Wire Diameter: 1.6 mm | 0.063 in ; Approximate Solid Height: 7.5 mm | 0.295 in ; Stainless Steel

1217304

Price Range
$5.6205 - $5.0725

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    7.5 mm
  • Load at Load Length
    85.22 N
  • Loaded Length
    7.8 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring - Wire Diameter: 1.6 mm | 0.063 in ; Approximate Solid Height: 25.1 mm | 0.988 in ; Stainless Steel

1217314

Price Range
$5.6205 - $5.0725

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    25.1 mm
  • Load at Load Length
    85.22 N
  • Loaded Length
    33.4 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 16.0 mm | 0.63 in ; Stainless Steel

1217279

Price Range
$5.3707 - $4.8471

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    16.0 mm
  • Load at Load Length
    32.98 N
  • Loaded Length
    30.7 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    10.7 mm
Compression Spring - Wire Diameter: 1.3 mm | 0.051 in ; Approximate Solid Height: 13.4 mm | 0.528 in ; Stainless Steel

1217285

Price Range
$5.3707 - $4.8471

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    13.4 mm
  • Load at Load Length
    52.50 N
  • Loaded Length
    18.2 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    10.7 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 10.6 mm | 0.417 in ; Stainless Steel

1217298

Price Range
$5.4846 - $4.9498

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    10.6 mm
  • Load at Load Length
    28.91 N
  • Loaded Length
    18.7 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 12.8 mm | 0.504 in ; Stainless Steel

1217300

Price Range
$5.4846 - $4.9498

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    12.8 mm
  • Load at Load Length
    28.91 N
  • Loaded Length
    23.6 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 4.6 mm | 0.181 in ; Stainless Steel

1217319

Price Range
$5.6977 - $5.1421

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    4.6 mm
  • Load at Load Length
    22.23 N
  • Loaded Length
    7.3 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring - Wire Diameter: 1.6 mm | 0.063 in ; Approximate Solid Height: 29.9 mm | 1.177 in ; Stainless Steel

1217316

Price Range
$5.6205 - $5.0725

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    29.9 mm
  • Load at Load Length
    85.22 N
  • Loaded Length
    40.6 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring - Wire Diameter: 2.4 mm | 0.094 in ; Approximate Solid Height: 12.5 mm | 0.492 in ; Stainless Steel

1217362

Price Range
$11.0714 - $9.9919

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    12.5 mm
  • Load at Load Length
    167.96 N
  • Loaded Length
    14.2 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    18.3 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 6.9 mm | 0.272 in ; Carbon Steel

1217064

Price Range
$4.1196 - $3.718

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    6.9 mm
  • Load at Load Length
    64.01 N
  • Loaded Length
    7.2 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 6.7 mm | 0.264 in ; Carbon Steel

1217124

Price Range
$4.5109 - $4.0711

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    6.7 mm
  • Load at Load Length
    34.70 N
  • Loaded Length
    10.2 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    12.2 mm
Compression Spring - Wire Diameter: 1.3 mm | 0.051 in ; Approximate Solid Height: 7.2 mm | 0.283 in ; Stainless Steel

1217280

Price Range
$5.3707 - $4.8471

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    7.2 mm
  • Load at Load Length
    52.50 N
  • Loaded Length
    8.0 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    10.7 mm
Compression Spring - Wire Diameter: 1.3 mm | 0.051 in ; Approximate Solid Height: 17.5 mm | 0.689 in ; Stainless Steel

1217287

Price Range
$5.3707 - $4.8471

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    17.5 mm
  • Load at Load Length
    52.50 N
  • Loaded Length
    24.9 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    10.7 mm
Compression Spring - Wire Diameter: 0.5 mm | 0.02 in ; Approximate Solid Height: 5.3 mm | 0.209 in ; Stainless Steel

1217212

Price Range
$6.8895 - $6.2178

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    5.3 mm
  • Load at Load Length
    6.52 N
  • Loaded Length
    8.2 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    4.6 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 12.7 mm | 0.5 in ; Stainless Steel

1217241

Price Range
$5.0364 - $4.5454

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    12.7 mm
  • Load at Load Length
    53.32 N
  • Loaded Length
    13.4 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    6.1 mm