Menu Search

Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 5.2 mm | 0.205 in ; Carbon Steel

This compression spring is made from carbon steel - music wire, closed-end wire compression springs. It is 19.05 mm | 0.75 in long, with a 15.24 mm | 0.6 in outside diameter and 2.45 Nm spring rate. The music wire is not recommended for applications where temperature exceeds 121 °.C. The tolerances are Load P ±10% and Spring Rate R ±10%.
Item code:

1217149

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 $4.686
150 - 749 $4.4517
750 + $4.2291
Standard pack: 30

Order in multiple of 30

Total price

$140.58

30 x $4.686

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Approximate Solid Height 5.2 mm
Load at Load Length 26.69 N
Loaded Length 8.2 mm
Maximum Application Temperature 120 °C
Outside Diameter 15.2 mm
Overall Length 19.1 mm
Spring Rate 2.45 Nmm
Wire Diameter 1.1 mm
Full Material Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us