Menu Search

Compression Latches - Wing Knob

In production

Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.

This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.

The latches require the use of standard cams without stoppers, which are sold separately.

  • Material: Die Cast Zinc Alloy
  • Finishes: Chrome Plated and Black Powder Coating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
56 results
Product SKUs information
Item Code Price range Availability Mounting Hole Dimensions Handle Type Locking Type Material Finish Adjustable Grip Range View
$28.2276 - $31.2771 Request the lead time here
Die Cast Zinc Alloy
$28.2276 - $31.2771 Request the lead time here
Die Cast Zinc Alloy
$22.3333 - $24.746 Request the lead time here
Die Cast Zinc Alloy
$28.2276 - $31.2771 Request the lead time here
Die Cast Zinc Alloy
$14.947 - $16.5618 Request the lead time here
Die Cast Zinc Alloy
$22.3333 - $24.746 Request the lead time here
Die Cast Zinc Alloy
$26.6782 - $29.5603 Request the lead time here
Die Cast Zinc Alloy
$22.3333 - $24.746 Request the lead time here
Die Cast Zinc Alloy
$22.3333 - $24.746 Request the lead time here
Die Cast Zinc Alloy
Fixed
$26.6782 - $29.5603 Request the lead time here
Die Cast Zinc Alloy
$28.2276 - $31.2771 Request the lead time here
Die Cast Zinc Alloy
$28.2276 - $31.2771 Request the lead time here
Die Cast Zinc Alloy
$22.5588 - $24.9959 Request the lead time here
Die Cast Zinc Alloy
$74.9193 - $83.0131 Request the lead time here
Die Cast Zinc Alloy
$22.3333 - $24.746 Request the lead time here
Die Cast Zinc Alloy
$28.2276 - $31.2771 Request the lead time here
Die Cast Zinc Alloy
  • of 3
Compression Cam Latch - ; ; ; ;

3401120730E

Price Range
$31.2771 - $28.2276

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3403120731E

Price Range
$31.2771 - $28.2276

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3401120030E

Price Range
$24.746 - $22.3333

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3403120734E

Price Range
$31.2771 - $28.2276

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3403120760E

Price Range
$16.5618 - $14.947

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3403120038E

Price Range
$24.746 - $22.3333

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3401120731E

Price Range
$29.5603 - $26.6782

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3401120060E

Price Range
$24.746 - $22.3333

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ;

3403110031E

Price Range
$24.746 - $22.3333

Stock Levels
Request the lead time here
Attributes
  • Adjustable
    Fixed
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3401110761E

Price Range
$29.5603 - $26.6782

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3403110761E

Price Range
$31.2771 - $28.2276

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3401110760E

Price Range
$31.2771 - $28.2276

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3403110061E

Price Range
$24.9959 - $22.5588

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3403110734E

Price Range
$83.0131 - $74.9193

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3403110060E

Price Range
$24.746 - $22.3333

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3403110730E

Price Range
$31.2771 - $28.2276

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm