Menu Search

Compression Cam Latch - ; ; ;

Compression Latch with a fixed wing knob and is locking. Ideal for applications that require better sealing. Provides 6mm pre-set compression.
Item code:

3401120760E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 124 $28.6994
125 - 624 $27.2644
625 + $25.9012
Standard pack: 25

Order in multiple of 25

Total price

$717.49

25 x $28.6994

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Die Cast Zinc Alloy
Compression 6.0 mm
Body Center to Keeper Frame Distance 45.0 mm
Head Height 26.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us