Menu Search

Compression Latches - T Handle

In production

Compression Latch with a T Handle are hand-operated and have a fixed design. They are used in a range of access hardware applications and are a great choice for cabinets and access panels.

Our range is available with locking and non-locking options. All locking options are supplied with two keys. All latches are supplied with rubber sealing gasket and 6mm of pre-set compression to increase noise isolation.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Finish Special Offer Grip Capacity Key Type View
$28.696 - $31.7962 Request the lead time here
24.0 mm
$28.696 - $31.7962 Request the lead time here
38.0 mm
$27.6341 - $30.6195 Request the lead time here
28.0 mm
$27.6341 - $30.6195 Request the lead time here
35.0 mm
$27.6341 - $30.6195 Request the lead time here
28.0 mm
$27.6341 - $30.6195 Request the lead time here
35.0 mm
$27.6341 - $30.6195 Request the lead time here
20.0 mm
$30.4745 - $33.7667 Request the lead time here
Zinc Plated
$28.696 - $31.7962 Request the lead time here
28.0 mm
$28.696 - $31.7962 Request the lead time here
35.0 mm
$28.696 - $31.7962 Request the lead time here
35.0 mm
$27.6341 - $30.6195 Request the lead time here
22.0 mm
$28.696 - $31.7962 Request the lead time here
24.0 mm
$27.6341 - $30.6195 Request the lead time here
24.0 mm
$28.696 - $31.7962 Request the lead time here
22.0 mm
$27.6341 - $30.6195 Request the lead time here
24.0 mm
$27.6341 - $30.6195 Request the lead time here
32.0 mm
$27.6341 - $30.6195 Request the lead time here
22.0 mm
$28.696 - $31.7962 Request the lead time here
$27.6341 - $30.6195 Request the lead time here
24.0 mm
  • of 3
Compression Cam Latch - ; ;

2401110759E

Price Range
$31.7962 - $28.696

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    24.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2403110734E

Price Range
$31.7962 - $28.696

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    38.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2401110038E

Price Range
$30.6195 - $27.6341

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    28.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2403110031E

Price Range
$30.6195 - $27.6341

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    35.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2403110038E

Price Range
$30.6195 - $27.6341

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    28.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2401110031E

Price Range
$30.6195 - $27.6341

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    35.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2403110061E

Price Range
$30.6195 - $27.6341

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    20.0 mm
  • Overall Handle Width
    80.0 mm
Latch Handle - Maximum Grip - 24.5 mm | 0.965 in; Overall Length : 124.5 mm | 4.902 in; Overall Width : 120.0 mm | 4.724 in; Stainless Steel

20040550

Price Range
$33.7667 - $30.4745

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    4.5 mm
  • Cam Material
    Die Cast Zinc
  • Finish
    Zinc Plated
  • Colour
    Natural
Compression Cam Latch - ; ;

2403110738E

Price Range
$31.7962 - $28.696

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    28.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2401110731E

Price Range
$31.7962 - $28.696

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    35.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2403110731E

Price Range
$31.7962 - $28.696

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    35.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2403110060E

Price Range
$30.6195 - $27.6341

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    22.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2403110759E

Price Range
$31.7962 - $28.696

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    24.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2403110059E

Price Range
$30.6195 - $27.6341

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    24.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2403110760E

Price Range
$31.7962 - $28.696

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    22.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2401110059E

Price Range
$30.6195 - $27.6341

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    24.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2403110030E

Price Range
$30.6195 - $27.6341

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    32.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2401110060E

Price Range
$30.6195 - $27.6341

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    22.0 mm
  • Overall Handle Width
    80.0 mm
T-Handle Latch - ; ; ;

2401110738E

Price Range
$31.7962 - $28.696

Stock Levels
Request the lead time here
Attributes
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
Compression Cam Latch - ; ;

2403120059E

Price Range
$30.6195 - $27.6341

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    24.0 mm
  • Overall Handle Width
    80.0 mm