Menu Search

Compression Latches - T Handle

In production

Compression Latch with a T Handle are hand-operated and have a fixed design. They are used in a range of access hardware applications and are a great choice for cabinets and access panels.

Our range is available with locking and non-locking options. All locking options are supplied with two keys. All latches are supplied with rubber sealing gasket and 6mm of pre-set compression to increase noise isolation.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Finish Special Offer Grip Capacity Key Type View
$27.6341 - $30.6195 Request the lead time here
32.0 mm
$27.6341 - $30.6195 Request the lead time here
20.0 mm
$29.4763 - $32.6608 Request the lead time here
35.0 mm
$28.9861 - $32.1174 Request the lead time here
Powder Coating
35.0 mm
Keyed CH751
$28.696 - $31.7962 Request the lead time here
35.0 mm
$27.6341 - $30.6195 Request the lead time here
38.0 mm
$27.6341 - $30.6195 Request the lead time here
Chrome Plated
32.0 mm
No Key
$35.0381 - $38.8233 Request the lead time here
Chrome Plated
32.0 mm
Keyed CH751
$28.696 - $31.7962 Request the lead time here
32.0 mm
$28.9861 - $32.1174 Request the lead time here
Black Powder Coated
22.0 mm
Keyed CH751
$35.0381 - $38.8233 Request the lead time here
20.0 mm
  • of 3
Compression Cam Latch - ; ;

2403120030E

Price Range
$30.6195 - $27.6341

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    32.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2401120061E

Price Range
$30.6195 - $27.6341

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    20.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2401120031E

Price Range
$32.6608 - $29.4763

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    35.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - T-Handle; Maximum Grip - 35.0 mm | 1.378 in; Die Cast Zinc Alloy

2403120731E

Price Range
$32.1174 - $28.9861

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Grip Capacity
    35.0 mm
Compression Cam Latch - ; ;

2401120731E

Price Range
$31.7962 - $28.696

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    35.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2403120034E

Price Range
$30.6195 - $27.6341

Stock Levels
Request the lead time here
Attributes
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    38.0 mm
Compression Cam Latch - Mounting Hole Length - 22.2 mm | 0.874 in; Mounting Hole Width - 20.2 mm | 0.795 in; Steel

2401110030E

Price Range
$30.6195 - $27.6341

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    46.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Grip Capacity
    32.0 mm
Compression Cam Latch - Keyed CH751; Maximum Grip - 32.0 mm | 1.26 in; Chrome Plated

2401110730E

Price Range
$38.8233 - $35.0381

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Grip Capacity
    32.0 mm
Compression Cam Latch - ; ;

2403110730E

Price Range
$31.7962 - $28.696

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    32.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - Keyed CH751; Grip Capacity - 22.0 mm | 0.866 in; Black Powder Coated

2401120760E

Price Range
$32.1174 - $28.9861

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Grip Capacity
    22.0 mm
T-Handle Latch - ; ; ;

2401120761E

Price Range
$38.8233 - $35.0381

Stock Levels
Request the lead time here
Attributes
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    20.0 mm