Menu Search

Compression Latches - T Handle

In production

Compression Latch with a T Handle are hand-operated and have a fixed design. They are used in a range of access hardware applications and are a great choice for cabinets and access panels.

Our range is available with locking and non-locking options. All locking options are supplied with two keys. All latches are supplied with rubber sealing gasket and 6mm of pre-set compression to increase noise isolation.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Finish Special Offer Grip Capacity Key Type View
$27.6341 - $30.6195 Request the lead time here
Powder Coating
20.0 mm
No Key
$27.6341 - $30.6195 Request the lead time here
22.0 mm
$27.9133 - $30.9288 Request the lead time here
28.0 mm
$28.696 - $31.7962 Request the lead time here
38.0 mm
$27.6341 - $30.6195 Request the lead time here
24.0 mm
$27.6341 - $30.6195 Request the lead time here
38.0 mm
$15.1951 - $16.8366 Request the lead time here
20.0 mm
$35.3919 - $39.2155 Request the lead time here
32.0 mm
$27.6341 - $30.6195 Request the lead time here
22.0 mm
$28.696 - $31.7962 Request the lead time here
32.0 mm
$27.6341 - $30.6195 Request the lead time here
35.0 mm
$18.5532 - $20.5576 Request the lead time here
22.0 mm
$28.696 - $31.7962 Request the lead time here
24.0 mm
$27.6341 - $30.6195 Request the lead time here
28.0 mm
$28.696 - $31.7962 Request the lead time here
24.0 mm
$28.696 - $31.7962 Request the lead time here
22.0 mm
$27.9133 - $30.9288 Request the lead time here
32.0 mm
$28.696 - $31.7962 Request the lead time here
28.0 mm
$15.1951 - $16.8366 Request the lead time here
28.0 mm
$27.6341 - $30.6195 Request the lead time here
24.0 mm
  • of 3
Compression Cam Latch - T-Handle; Maximum Grip - 20.0 mm | 0.787 in; Die Cast Zinc Alloy

2403120061E

Price Range
$30.6195 - $27.6341

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Grip Capacity
    20.0 mm
Compression Cam Latch - ; ;

2403120060E

Price Range
$30.6195 - $27.6341

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    22.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2401120038E

Price Range
$30.9288 - $27.9133

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    28.0 mm
  • Overall Handle Width
    80.0 mm
T-Handle Latch - ; ; ;

2401120734E

Price Range
$31.7962 - $28.696

Stock Levels
Request the lead time here
Attributes
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    38.0 mm
Compression Cam Latch - ; ;

2401120059E

Price Range
$30.6195 - $27.6341

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    24.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2401120034E

Price Range
$30.6195 - $27.6341

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    38.0 mm
  • Overall Handle Width
    80.0 mm
T-Handle Latch - ; ; ;

2401110761E

Price Range
$16.8366 - $15.1951

Stock Levels
Request the lead time here
Attributes
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    20.0 mm
Compression Cam Latch - ; ;

2403120730E

Price Range
$39.2155 - $35.3919

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    32.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2401120060E

Price Range
$30.6195 - $27.6341

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    22.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2401120730E

Price Range
$31.7962 - $28.696

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    32.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2403120031E

Price Range
$30.6195 - $27.6341

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    35.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2401110760E

Price Range
$20.5576 - $18.5532

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    22.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2403120759E

Price Range
$31.7962 - $28.696

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    24.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2403120038E

Price Range
$30.6195 - $27.6341

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    28.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2401120759E

Price Range
$31.7962 - $28.696

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    24.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2403120760E

Price Range
$31.7962 - $28.696

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    22.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2401120030E

Price Range
$30.9288 - $27.9133

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    32.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch - ; ;

2403120738E

Price Range
$31.7962 - $28.696

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    28.0 mm
  • Overall Handle Width
    80.0 mm
T-Handle Latch - ; ; ;

2401120738E

Price Range
$16.8366 - $15.1951

Stock Levels
Request the lead time here
Attributes
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    28.0 mm
Compression Cam Latch - ; ;

2403120059E

Price Range
$30.6195 - $27.6341

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    24.0 mm
  • Overall Handle Width
    80.0 mm