Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Width | Maximum Compression | Mounting Orientation | Latch Material | Key Type | Maximum Compatible Door Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $107.1039 - $118.6746 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Right Handed
|
Stainless Steel
|
Railway Key
|
1.26 in
32.0 mm
|
||
| Request the lead time here |
0.756 in
19.2 mm
|
0.157 in
4.0 mm
|
Right Handed
|
Stainless Steel
|
5.0 mm Double Bit Key
|
0.315 in
8.0 mm
|
|||
| Request the lead time here |
0.756 in
19.2 mm
|
0.157 in
4.0 mm
|
Right Handed
|
Stainless Steel
|
8.0 mm Triangle Key
|
0.315 in
8.0 mm
|
|||
| Request the lead time here |
0.795 in
20.2 mm
|
0.157 in
4.0 mm
|
Left Handed
|
Stainless Steel
|
5.0 mm Double Bit Key
|
0.315 in
8.0 mm
|
|||
| Request the lead time here |
0.756 in
19.2 mm
|
0.157 in
4.0 mm
|
Left Handed
|
Stainless Steel
|
8.0 mm Triangle Key
|
0.315 in
8.0 mm
|
|||
| Request the lead time here |
0.795 in
20.2 mm
|
0.157 in
4.0 mm
|
Left Handed
|
Stainless Steel
|
8.0 mm Triangle Key
|
0.315 in
8.0 mm
|
|||
| Request the lead time here |
0.756 in
19.2 mm
|
0.157 in
4.0 mm
|
Left Handed
|
Stainless Steel
|
Railway Key
|
0.315 in
8.0 mm
|
|||
| $107.1039 - $118.6746 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Stainless Steel
|
7.0 mm Triangle Key
|
1.26 in
32.0 mm
|
||
| $107.1039 - $118.6746 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Stainless Steel
|
7.0 mm Triangle Key
|
1.26 in
32.0 mm
|
||
| Request the lead time here |
0.795 in
20.2 mm
|
0.157 in
4.0 mm
|
Right Handed
|
Stainless Steel
|
5.0 mm Double Bit Key
|
0.315 in
8.0 mm
|
|||
| Request the lead time here |
0.795 in
20.2 mm
|
0.157 in
4.0 mm
|
Right Handed
|
Stainless Steel
|
8.0 mm Square Key
|
0.315 in
8.0 mm
|
|||
| Request the lead time here |
0.756 in
19.2 mm
|
0.157 in
4.0 mm
|
Right Handed
|
Stainless Steel
|
Railway Key
|
0.315 in
8.0 mm
|
|||
| Request the lead time here |
0.795 in
20.2 mm
|
0.157 in
4.0 mm
|
Left Handed
|
Stainless Steel
|
8.0 mm Triangle Key
|
0.315 in
8.0 mm
|
|||
| Request the lead time here |
0.795 in
20.2 mm
|
0.157 in
4.0 mm
|
Left Handed
|
Stainless Steel
|
Railway Key
|
0.315 in
8.0 mm
|
|||
| Request the lead time here |
0.795 in
20.2 mm
|
0.157 in
4.0 mm
|
Left Handed
|
Stainless Steel
|
8.0 mm Square Key
|
0.315 in
8.0 mm
|
|||
| Request the lead time here |
0.795 in
20.2 mm
|
0.157 in
4.0 mm
|
Left Handed
|
Stainless Steel
|
Railway Key
|
0.315 in
8.0 mm
|
|||
| Request the lead time here |
0.795 in
20.2 mm
|
0.157 in
4.0 mm
|
Right Handed
|
Stainless Steel
|
Railway Key
|
0.315 in
8.0 mm
|
|||
| Request the lead time here |
0.756 in
19.2 mm
|
0.157 in
4.0 mm
|
Left Handed
|
Stainless Steel
|
5.0 mm Double Bit Key
|
0.315 in
8.0 mm
|
|||
| Request the lead time here |
0.795 in
20.2 mm
|
0.157 in
4.0 mm
|
Left Handed
|
Stainless Steel
|
8.0 mm Square Key
|
0.315 in
8.0 mm
|
|||
| Request the lead time here |
0.756 in
19.2 mm
|
0.157 in
4.0 mm
|
Left Handed
|
Stainless Steel
|
8.0 mm Square Key
|
0.315 in
8.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue