Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Width | Maximum Compression | Mounting Orientation | Latch Material | Key Type | Maximum Compatible Door Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $143.7965 - $264.8882 | Request the lead time here |
|
|
|
Stainless Steel
|
|
|
||
| $143.7965 - $264.8882 | Request the lead time here |
|
|
|
Stainless Steel
|
|
|
||
| $23.5014 - $43.2923 | Request the lead time here |
|
|
|
|
|
|
||
| $19.241 - $35.4439 | Request the lead time here |
|
|
|
|
|
|
||
| $9.5822 - $10.6174 | Request the lead time here |
|
|
|
|
|
|
||
| $13.2523 - $14.684 | Request the lead time here |
|
|
|
|
|
|
||
| $24.4892 - $45.1119 | Request the lead time here |
|
|
|
|
|
|
||
| $19.0485 - $35.0894 | Request the lead time here |
|
|
|
|
|
|
||
| $28.3844 - $52.2873 | Request the lead time here |
|
|
|
|
|
|
||
| $13.2523 - $14.684 | Request the lead time here |
|
|
|
|
|
|
||
| $27.7494 - $51.1173 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
Tubular Key
|
0.709 in
18.0 mm
|
||
| $21.6645 - $39.9083 | Request the lead time here |
|
|
|
|
|
|
||
| $24.3945 - $44.9373 | Request the lead time here |
|
|
|
|
|
|
||
| $29.7509 - $54.8043 | Request the lead time here |
|
|
|
|
|
|
||
| $19.241 - $35.4439 | Request the lead time here |
|
|
|
|
|
|
||
| $12.9691 - $14.3702 | Request the lead time here |
|
|
|
|
|
|
||
| $153.3829 - $282.5474 | Request the lead time here |
|
|
|
Stainless Steel
|
|
|
||
| $26.015 - $47.9225 | Request the lead time here |
|
|
|
|
|
|
||
| $25.8123 - $47.549 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
Double Bit Key
|
0.709 in
18.0 mm
|
||
| $28.3844 - $52.2873 | Request the lead time here |