Menu Search

Compression Latches - Adjustable

In stock

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
173 results
Product SKUs information
Item Code Price range Availability Mounting Hole Width Maximum Compression Mounting Orientation Latch Material Key Type Maximum Compatible Door Thickness View
Request the lead time here
20.2 mm
4.0 mm
Right Handed
Stainless Steel
5.0 mm Double Bit Key
8.0 mm
$107.1039 - $118.6746 Request the lead time here
20.2 mm
6.0 mm
Right Handed
Stainless Steel
7.0 mm Triangle Key
32.0 mm
$107.1039 - $118.6746 Request the lead time here
20.2 mm
6.0 mm
Right Handed
Stainless Steel
Railway Key
32.0 mm
$207.8485 - $230.3031 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Stainless Steel
Railway Key
32.0 mm
Request the lead time here
19.2 mm
4.0 mm
Right Handed
Stainless Steel
8.0 mm Square Key
8.0 mm
Request the lead time here
20.2 mm
4.0 mm
Right Handed
Stainless Steel
8.0 mm Square Key
8.0 mm
Request the lead time here
20.2 mm
4.0 mm
Left Handed
Stainless Steel
8.0 mm Square Key
8.0 mm
Request the lead time here
19.2 mm
4.0 mm
Left Handed
Stainless Steel
8.0 mm Square Key
8.0 mm
Request the lead time here
19.2 mm
4.0 mm
Left Handed
Stainless Steel
8.0 mm Triangle Key
8.0 mm
$125.0535 - $138.5635 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Stainless Steel
8.0 mm Square Key
22.0 mm
$21.6645 - $39.9083 Request the lead time here
$26.1219 - $48.1193 Request the lead time here
$19.0485 - $35.0894 Request the lead time here
19.2 mm
6.0 mm
Left Handed
Zamak
Tubular Key
18.0 mm
$28.3844 - $52.2873 Request the lead time here
19.2 mm
6.0 mm
Left Handed
Zamak
Hex Key
18.0 mm
$12.969 - $14.3701 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Zamak
Tubular Key
18.0 mm
$14.457 - $16.0189 Request the lead time here
19.2 mm
6.0 mm
Left Handed
Zamak
Tubular Key
18.0 mm
$28.4519 - $52.4114 Request the lead time here
$26.1219 - $48.1193 Request the lead time here
$26.3858 - $48.6053 Request the lead time here
$22.0389 - $40.598 Request the lead time here
  • of 9
Hygienic Lock 5.0 mm Double Bit Key 22.2 mm 20.2 mm Stainless Steel

5402401501002E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Finish
    Raw
  • Handle Type
    Driver Tool Operated Handle
  • Housing Material
    Stainless Steel
  • Latch Material
    Stainless Steel
Compression Cam Latch - Mounting Hole Length - 22.2 mm | 0.874 in; Mounting Hole Width - 20.2 mm | 0.795 in; Stainless Steel

0405403702002E

Price Range
$118.6746 - $107.1039

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Finish
    Raw
  • Handle Type
    Key Operated Handle
  • Housing Material
    Stainless Steel
  • Latch Material
    Stainless Steel
Compression Cam Latch - Mounting Hole Length - 22.2 mm | 0.874 in; Mounting Hole Width - 20.2 mm | 0.795 in; Stainless Steel

0405408801002E

Price Range
$118.6746 - $107.1039

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Finish
    Raw
  • Handle Type
    Key Operated Handle
  • Housing Material
    Stainless Steel
  • Latch Material
    Stainless Steel
Compression Cam Latch - Mounting Hole Length - 22.2 mm | 0.874 in; Mounting Hole Width - 20.2 mm | 0.795 in; Stainless Steel

0405408802001E

Price Range
$230.3031 - $207.8485

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Finish
    Raw
  • Handle Type
    Key Operated Handle
  • Housing Material
    Stainless Steel
  • Latch Material
    Stainless Steel
Hygienic Lock 8.0 mm Square Key 22.2 mm 19.2 mm Stainless Steel

5404402802002E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Finish
    Raw
  • Handle Type
    Driver Tool Operated Handle
  • Housing Material
    Stainless Steel
  • Latch Material
    Stainless Steel
Hygienic Lock 8.0 mm Square Key 22.2 mm 20.2 mm Stainless Steel

5402402801002E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Finish
    Raw
  • Handle Type
    Driver Tool Operated Handle
  • Housing Material
    Stainless Steel
  • Latch Material
    Stainless Steel
Hygienic Lock 8.0 mm Square Key 22.2 mm 20.2 mm Stainless Steel

5402402801001E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Finish
    Raw
  • Handle Type
    Driver Tool Operated Handle
  • Housing Material
    Stainless Steel
  • Latch Material
    Stainless Steel
Hygienic Lock 8.0 mm Square Key 22.2 mm 19.2 mm Stainless Steel

5404402802001E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Finish
    Raw
  • Handle Type
    Driver Tool Operated Handle
  • Housing Material
    Stainless Steel
  • Latch Material
    Stainless Steel
Hygienic Lock 8.0 mm Triangle Key 22.2 mm 19.2 mm Stainless Steel

5404403801001E


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Finish
    Raw
  • Handle Type
    Driver Tool Operated Handle
  • Housing Material
    Stainless Steel
  • Latch Material
    Stainless Steel
Hygienic Lock 8.0 mm Square Key 22.2 mm 20.2 mm Stainless Steel

4402402803001E

Price Range
$138.5635 - $125.0535

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Finish
    Raw
  • Housing Material
    Stainless Steel
  • Latch Material
    Stainless Steel
  • Grip Range
    85.0 mm
Compression Latch 8.0 mm Square

0402122801E

Price Range
$39.9083 - $21.6645

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc
  • Certification
    IP65
Compression Cam Latch - ; ;

0402121303E

Price Range
$48.1193 - $26.1219

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc
  • Certification
    IP65
Compression Cam Latch - Tubular Key; Maximum Grip : 72.0 mm | 2.835 in; Steel

0404119302E

Price Range
$35.0894 - $19.0485

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Chrome Plated
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zinc Alloy
  • Latch Material
    Zamak
Compression Cam Latch - Hex Key; Maximum Grip : 72.0 mm | 2.835 in; Steel

0404116802E

Price Range
$52.2873 - $28.3844

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Chrome Plated
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zinc Alloy
  • Latch Material
    Zamak
Compression Cam Latch - Tubular Key; Maximum Grip : 72.0 mm | 2.835 in; Steel

0402129302E

Price Range
$14.3701 - $12.969

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Powder Coating
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zinc Alloy
Compression Cam Latch - Tubular Key; Maximum Grip : 85.0 mm | 3.346 in; Steel

0404129303E

Price Range
$16.0189 - $14.457

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Powder Coating
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zinc Alloy
Compression Latch 8.0 mm Hexagonal

0404116803E

Price Range
$52.4114 - $28.4519

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc
  • Certification
    IP65
Compression Cam Latch - ; ;

0402123703E

Price Range
$48.1193 - $26.1219

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc
  • Certification
    IP65
Compression Cam Latch - ; ;

0402113703E

Price Range
$48.6053 - $26.3858

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc
  • Certification
    IP65
Compression Latch 7.0 mm Square

0404122701E

Price Range
$40.598 - $22.0389

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc
  • Certification
    IP65