Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Linear Ball Bushings are used in linear motion systems and are designed to provide a smooth and precise movement along a linear axis, allowing for accurate positioning and motion control. Composed of a housing with a row of 4-6 round ball circuits housed in a cage.
There are three types in this product group:
Their design allows for smooth and precise linear motion, provides low-friction movement and minimises wear and tear. It can withstand temperatures from -20C to +80C. Ideal for use in applications such as automotive equipment, punching presses, and printing machines.
Material: Steel, Stainless Steel Series Code: SRL1712, SRL1709, SRL1706, SRL1713
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | Material | d1 tol. h6 | d2 tol. h6 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $72.6605 - $80.5102 | Request the lead time here |
49.8
|
Steel
|
16.0
|
26.0
|
70.0
|
Double Length
|
||
| $27.4003 - $30.3604 | Request the lead time here |
22.9
|
Steel
|
12.0
|
22.0
|
32.0
|
Closed
|
||
| $256.6776 - $284.4074 | Request the lead time here |
121.2
|
Steel
|
40.0
|
62.0
|
154.0
|
Double Length
|
||
| $33.1245 - $36.7031 | Request the lead time here |
24.9
|
Steel
|
16.0
|
26.0
|
36.0
|
Closed
|
||
| $58.0063 - $64.2729 | Request the lead time here |
16.5
|
Stainless Steel
|
8.0
|
16.0
|
25.0
|
Closed
|
||
| $105.0218 - $116.3677 | Request the lead time here |
31.5
|
Stainless Steel
|
20.0
|
32.0
|
45.0
|
Closed
|
||
| $105.0218 - $116.3677 | Request the lead time here |
61.0
|
Stainless Steel
|
20.0
|
32.0
|
80.0
|
Long Version
|
||
| $52.8162 - $58.5221 | Request the lead time here |
44.1
|
Steel
|
25.0
|
25.0
|
40.0
|
Closed
|
||
| $102.8848 - $113.9997 | Request the lead time here |
44.1
|
Stainless Steel
|
25.0
|
40.0
|
58.0
|
Closed
|
||
| $134.4066 - $148.9269 | Request the lead time here |
82.0
|
Steel
|
25.0
|
40.0
|
112.0
|
Double Length
|
||
| $164.9361 - $182.7547 | Request the lead time here |
104.2
|
Steel
|
30.0
|
47.0
|
123.0
|
Double Length
|
||
| $378.6435 - $419.5495 | Request the lead time here |
155.2
|
Steel
|
50.0
|
75.0
|
192.0
|
Double Length
|
||
| $193.4813 - $214.3837 | Request the lead time here |
101.7
|
Steel
|
60.0
|
90.0
|
125.0
|
Closed
|
||
| $21.905 - $24.2714 | Request the lead time here |
13.5
|
Steel
|
6.0
|
12.0
|
19.0
|
Closed
|
||
| Request the lead time here |
22.0
|
Steel
|
10.0
|
19.0
|
29.0
|
Closed
|
|||
| $49.9159 - $55.3085 | Request the lead time here |
22.0
|
Stainless Steel
|
10.0
|
19.0
|
29.0
|
Closed
|
||
| $61.3645 - $67.9939 | Request the lead time here |
13.5
|
Stainless Steel
|
6.0
|
12.0
|
19.0
|
Closed
|
||
| $719.9645 - $797.7445 | Request the lead time here |
60.6
|
Stainless Steel
|
40.0
|
62.0
|
80.0
|
Closed
|
||
| $976.4132 - $1,081.8983 | Request the lead time here |
77.6
|
Stainless Steel
|
50.0
|
75.0
|
100.0
|
Closed
|
||
| $494.3507 - $547.7569 | Request the lead time here |
52.1
|
Stainless Steel
|
30.0
|
47.0
|
68.0
|
Closed