Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Linear Ball Bushings are used in linear motion systems and are designed to provide a smooth and precise movement along a linear axis, allowing for accurate positioning and motion control. Composed of a housing with a row of 4-6 round ball circuits housed in a cage.
There are three types in this product group:
Their design allows for smooth and precise linear motion, provides low-friction movement and minimises wear and tear. It can withstand temperatures from -20C to +80C. Ideal for use in applications such as automotive equipment, punching presses, and printing machines.
Material: Steel, Stainless Steel Series Code: SRL1712, SRL1709, SRL1706, SRL1713
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | Material | d1 tol. h6 | d2 tol. h6 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $74.8403 - $82.9255 | Request the lead time here |
49.8
|
Steel
|
16.0
|
26.0
|
70.0
|
Double Length
|
||
| $196.2199 - $217.4182 | Request the lead time here |
61.0
|
Stainless Steel
|
20.0
|
32.0
|
80.0
|
Long Version
|
||
| $93.4717 - $103.5698 | Request the lead time here |
24.9
|
Stainless Steel
|
16.0
|
26.0
|
36.0
|
Closed
|
||
| $34.1183 - $37.8042 | Request the lead time here |
24.9
|
Steel
|
16.0
|
26.0
|
36.0
|
Closed
|
||
| $141.033 - $156.2692 | Request the lead time here |
49.8
|
Stainless Steel
|
16.0
|
26.0
|
70.0
|
Long Version
|
||
| $108.1725 - $119.8587 | Request the lead time here |
31.5
|
Stainless Steel
|
20.0
|
32.0
|
45.0
|
Closed
|
||
| $108.1725 - $119.8587 | Request the lead time here |
61.0
|
Stainless Steel
|
20.0
|
32.0
|
80.0
|
Long Version
|
||
| $54.4007 - $60.2777 | Request the lead time here |
44.1
|
Steel
|
25.0
|
25.0
|
40.0
|
Closed
|
||
| $59.7464 - $66.2011 | Request the lead time here |
16.5
|
Stainless Steel
|
8.0
|
16.0
|
25.0
|
Closed
|
||
| $52.9855 - $58.7098 | Request the lead time here |
33.0
|
Steel
|
8.0
|
16.0
|
45.0
|
Double Length
|
||
| $74.8403 - $82.9255 | Request the lead time here |
24.9
|
Stainless Steel
|
16.0
|
26.0
|
36.0
|
Closed
|
||
| $93.4717 - $103.5698 | Request the lead time here |
49.8
|
Stainless Steel
|
16.0
|
26.0
|
70.0
|
Long Version
|
||
| $86.5537 - $95.9044 | Request the lead time here |
31.5
|
Stainless Steel
|
20.0
|
32.0
|
45.0
|
Closed
|
||
| $40.7219 - $45.1212 | Request the lead time here |
31.5
|
Steel
|
20.0
|
2.0
|
45.0
|
Closed
|
||
| $89.4624 - $99.1273 | Request the lead time here |
61.0
|
Steel
|
20.0
|
32.0
|
80.0
|
Double Length
|
||
| $158.2494 - $175.3456 | Request the lead time here |
44.1
|
Stainless Steel
|
25.0
|
40.0
|
58.0
|
Closed
|
||
| $75.4692 - $83.6223 | Request the lead time here |
33.0
|
Stainless Steel
|
8.0
|
16.0
|
45.0
|
Long Version
|
||
| $51.4134 - $56.9677 | Request the lead time here |
22.0
|
Stainless Steel
|
10.0
|
19.0
|
29.0
|
Closed
|
||
| $28.2223 - $31.2713 | Request the lead time here |
22.9
|
Steel
|
12.0
|
22.0
|
32.0
|
Closed
|
||
| $59.7464 - $66.2011 | Request the lead time here |
45.8
|
Steel
|
12.0
|
22.0
|
57.0
|
Double Length