Menu Search

Clevis Joints

In production

These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.

They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
  • It creates a reliable and strong connection while also resisting wear and tear.
  • Available in both right and left hand standard thread.
  • It can handle high loads and stresses.
Material: 316 Stainless Steel, Igumid G, 303 Stainless Steel, Steel Series Code: SRR3402A4, SRR3409, SRR3403, SRR3402, SRR3386, SRR3385

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
165 results
Product SKUs information
Item Code Price range Availability Clevis Size Thread hand Finish Material Thread Type d1 tol. H9 l1 ±0.5 View
Request the lead time here
10x40
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
10.0
40.0
Request the lead time here
16x32
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
16.0
32.0
Request the lead time here
20x40
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
20.0
40.0
Request the lead time here
5x10
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
5.0
10.0
Request the lead time here
4x8
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
4.0
8.0
Request the lead time here
10x20
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
10.0
20.0
Request the lead time here
8x32
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
8.0
32.0
Request the lead time here
14x28
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
14.0
28.0
Request the lead time here
6x12
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
6.0
12.0
Request the lead time here
12x24
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
12.0
24.0
Request the lead time here
8x16
Right Hand
Stainless Steel
316 Stainless Steel
Coarse
8.0
16.0
Request the lead time here
4x8
Right Hand
Silver Zinc Plated
Steel
Coarse
4.0
8.0
Request the lead time here
6x24
Right Hand
Silver Zinc Plated
Steel
Coarse
6.0
24.0
Request the lead time here
10x20
Right Hand
Silver Zinc Plated
Steel
Fine
10.0
20.0
Request the lead time here
12x48
Right Hand
Silver Zinc Plated
Steel
Coarse
12.0
48.0
Request the lead time here
14x28
Right Hand
Silver Zinc Plated
Steel
Coarse
14.0
28.0
Request the lead time here
16x32
Right Hand
Silver Zinc Plated
Steel
Coarse
16.0
32.0
Request the lead time here
20x40
Right Hand
Silver Zinc Plated
Steel
Coarse
20.0
40.0
Request the lead time here
35x54
Right Hand
Silver Zinc Plated
Steel
Fine
35.0
54.0
Request the lead time here
35x72
Right Hand
Silver Zinc Plated
Steel
Fine
35.0
72.0
  • of 9
Clevis Joint - 10x40; M10; 72.0; 316 Stainless Steel

20217389


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint - 16x32; M16; 83.0; 316 Stainless Steel

20217419


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint - 20x40; M20; 105.0; 316 Stainless Steel

20217426


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint - 5x10; M5; 26.0; 316 Stainless Steel

20217334


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint - 4x8; M4; 21.0; 316 Stainless Steel

20217327


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    4x8
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    8.0
Clevis Joint - 10x20; M10; 52.0; 316 Stainless Steel

20217372


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint - 8x32; M8; 58.0; 316 Stainless Steel

20217365


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint - 14x28; M14; 72.0; 316 Stainless Steel

20217402


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint - 6x12; M6; 31.0; 316 Stainless Steel

20217341


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x12
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0
Clevis Joint - 12x24; M12; 62.0; 316 Stainless Steel

20217396


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint - 8x16; M8; 42.0; 316 Stainless Steel

20217358


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint - 4x8; M4; 21.0; Steel

20209339


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    4x8
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    8.0
Clevis Joint - 6x24; M6; 43.0; Steel

20209384


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    24.0
Clevis Joint - 10x20; M10; 52.0; Steel

20209445


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint - 12x48; M12; 86.0; Steel

20209490


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint - 14x28; M14; 72.0; Steel

20209513


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint - 16x32; M16; 83.0; Steel

20209551


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint - 20x40; M20; 105.0; Steel

20209612


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint - 35x54; M36; 188.0; Steel

20209728


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    35x54
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    35.0
  • l1 ±0.5
    54.0
Clevis Joint - 35x72; M36; 188.0; Steel

20209742


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    35x72
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    35.0
  • l1 ±0.5
    72.0