Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Steel Clevis Joints with Retention Clips are a type of coupling in which the matching parts fit between the forks and are held in place by retention clips. They form a U-shaped connection between two rods or shafts to allow for tractive or linear thrust movements.
The retention clip is a clip that locks in place around the base of the clevis preventing accidental disconnection, resulting in a clean, compact assembly. The steel substance ensures its longevity and ability to endure high forces, as well as resistance to wear and corrosion. If necessary, the joint can be dismantled for maintenance by removing the retention clip. This allows for component examination, lubrication, or replacement.
They are easy to install and adjust using standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning, as well as in industries such as construction, automotive and manufacturing.
Material: Steel Series Code: SRR3388, SRR3387
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d3 | Clevis Size | Thread hand | Thread Type | d1 tol. H9 | l1 ±0.5 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
M8
|
14.0
|
8x32
|
Right Hand
|
Fine
|
8.0
|
32.0
|
|||
| Request the lead time here |
M12
|
20.0
|
12x24
|
Right Hand
|
Coarse
|
12.0
|
24.0
|
|||
| Request the lead time here |
M12
|
20.0
|
12x48
|
Right Hand
|
Fine
|
12.0
|
48.0
|
|||
| Request the lead time here |
M16
|
26.0
|
16x32
|
Right Hand
|
Fine
|
16.0
|
32.0
|
|||
| Request the lead time here |
M8
|
14.0
|
8x16
|
Right Hand
|
Coarse
|
8.0
|
16.0
|
|||
| Request the lead time here |
M14
|
24.0
|
14x28
|
Right Hand
|
Coarse
|
14.0
|
28.0
|
|||
| Request the lead time here |
M16
|
26.0
|
16x64
|
Right Hand
|
Fine
|
16.0
|
64.0
|
|||
| Request the lead time here |
M8
|
14.0
|
8x16
|
Right Hand
|
Fine
|
8.0
|
16.0
|
|||
| Request the lead time here |
M10
|
18.0
|
10x40
|
Right Hand
|
Coarse
|
10.0
|
40.0
|
|||
| Request the lead time here |
M14
|
24.0
|
14x56
|
Right Hand
|
Coarse
|
14.0
|
56.0
|
|||
| Request the lead time here |
M12
|
20.0
|
12x48
|
Left Hand
|
Fine
|
12.0
|
48.0
|
|||
| Request the lead time here |
M16
|
26.0
|
16x32
|
Left Hand
|
Coarse
|
16.0
|
32.0
|
|||
| Request the lead time here |
M20
|
34.0
|
20x40
|
Right Hand
|
Coarse
|
20.0
|
40.0
|
|||
| Request the lead time here |
M6
|
10.0
|
6x12
|
Left Hand
|
Coarse
|
6.0
|
12.0
|
|||
| Request the lead time here |
M16
|
26.0
|
16x64
|
Left Hand
|
Coarse
|
16.0
|
64.0
|
|||
| Request the lead time here |
M14
|
24.0
|
14x28
|
Left Hand
|
Coarse
|
14.0
|
28.0
|
|||
| Request the lead time here |
M6
|
10.0
|
6x12
|
Right Hand
|
Coarse
|
6.0
|
12.0
|
|||
| Request the lead time here |
M8
|
14.0
|
8x16
|
Left Hand
|
Fine
|
8.0
|
16.0
|
|||
| Request the lead time here |
M10
|
18.0
|
10x20
|
Left Hand
|
Coarse
|
10.0
|
20.0
|
|||
| Request the lead time here |
M10
|
18.0
|
10x20
|
Left Hand
|
Fine
|
10.0
|
20.0
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue