| Quantity | Unit price |
|---|---|
| 1 - 9 | $237.6916 |
| 10 - 49 | $118.8458 |
| 50 + | $95.0766 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Button Color | Grey |
|---|---|
| Colour | Natural |
| Full Material | Stainless Steel |
| Material | Stainless Steel |
| Mount Type | Stud |
| Thread Material | Stainless Steel |
| Base Diameter | 18.5 mm |
| Base Diameter | 0.728 in |
| Base Height | 18.5 mm |
| Base Height | 0.728 in |
| Body Diameter | 2.717 in |
| Body Diameter | 69.0 mm |
| Handle Length | 3.622 in |
| Handle Length | 92.0 mm |
| Handle Radius | 92.0 mm |
| Handle Radius | 3.622 in |
| Overall Height | 2.717 in |
| Overall Height | 69.0 mm |
| Thread Length | 1.26 in |
| Thread Length | 32.0 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue