Menu Search

Male Clamping Handle - Handle Length - 108.0 mm | 4.252 in ; ; ; Base Height - 51.0 mm | 2.008 in

Item code:

490946

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $34.7342
50 + $32.9976
Standard pack: 10

Order in multiple of 10

Total price

$347.34

10 x $34.7342

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Die Cast Zinc
Thread Material Steel
Base Diameter 22.7 mm
Base Height 51.0 mm
Handle Length 108.0 mm
Thread Length 40.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us