| Quantity | Unit price |
|---|---|
| 1 - 9 | $25.1334 |
| 10 - 49 | $14.3619 |
| 50 + | $13.6438 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Button Color | Grey |
|---|---|
| Colour | Black |
| Full Material | Glass Fibre Technopolymer |
| Material | GF PA |
| Thread Material | Steel |
| Base Diameter | 0.591 in |
| Base Diameter | 15.0 mm |
| Base Height | 1.476 in |
| Base Height | 37.5 mm |
| Handle Diameter | 19.0 mm |
| Handle Diameter | 0.748 in |
| Handle Length | 2.894 in |
| Handle Length | 73.5 mm |
| Handle Radius | 2.48 in |
| Handle Radius | 63.0 mm |
| Overall Height | 43.0 mm |
| Overall Height | 1.693 in |
| Thread Length | 30.0 mm |
| Thread Length | 1.181 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue