| Quantity | Unit price |
|---|---|
| 1 - 9 | $54.3604 |
| 10 - 49 | $31.0631 |
| 50 + | $29.5098 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Full Material | Die Cast Zinc |
| Thread Material | Steel |
| Base Diameter | 0.894 in |
| Base Diameter | 22.7 mm |
| Base Height | 2.008 in |
| Base Height | 51.0 mm |
| Handle Length | 4.252 in |
| Handle Length | 108.0 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue