| Quantity | Unit price |
|---|---|
| 1 - 9 | $21.0476 |
| 10 - 49 | $12.0271 |
| 50 + | $11.4257 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Button Color | Red |
|---|---|
| Colour | Black |
| Full Material | Glass Fibre Reinforced Polyamide Based Technopolymer |
| Handle Style | Angled Arm |
| Material | PA |
| Mount Type | Threaded Insert |
| Base Diameter | 12.0 mm |
| Base Diameter | 0.472 in |
| Base Height | 6.0 mm |
| Base Height | 0.236 in |
| Handle Length | 52.0 mm |
| Handle Length | 2.047 in |
| Handle Radius | 1.732 in |
| Handle Radius | 44.0 mm |
| Overall Height | 32.5 mm |
| Overall Height | 1.28 in |
| Thread Length | 10.0 mm |
| Thread Length | 0.394 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue