Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1 - 9 | $20.2301 |
| 10 - 49 | $11.5601 |
| 50 + | $10.982 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Button Color | Orange |
|---|---|
| Colour | Black |
| Full Material | Glass Fibre Reinforced Polyamide Based Technopolymer |
| Handle Style | Angled Arm |
| Material | PA |
| Mount Type | Threaded Insert |
| Base Diameter | 0.472 in |
| Base Diameter | 12.0 mm |
| Base Height | 0.236 in |
| Base Height | 6.0 mm |
| Handle Length | 1.476 in |
| Handle Length | 37.5 mm |
| Handle Radius | 1.181 in |
| Handle Radius | 30.0 mm |
| Overall Height | 30.0 mm |
| Overall Height | 1.181 in |
| Thread Length | 0.394 in |
| Thread Length | 10.0 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue