Menu Search

Female Clamping Handle - Base Diameter - 12.0 mm | 0.472 in Thread Size - M3 ; Handle Radius : 30.0 mm | 1.181 in ; Overall Height : 30.0 mm | 1.181 in

Item code:

1219229

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $19.6409
10 - 49 $11.2234
50 + $10.6622
Standard pack: 10

Order in multiple of 10

Total price

$19.64

1 x $19.6409

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Button Color Black
Colour Black
Full Material Glass Fibre Reinforced Polyamide Based Technopolymer
Handle Style Angled Arm
Material PA
Mount Type Threaded Insert
Base Diameter 12.0 mm
Base Height 6.0 mm
Handle Length 37.5 mm
Handle Radius 30.0 mm
Overall Height 30.0 mm
Thread Length 10.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us