| Quantity | Unit price |
|---|---|
| 1 - 9 | $100.1616 |
| 10 - 49 | $57.2351 |
| 50 + | $54.3734 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Base Diameter | 22.7 mm |
| Base Diameter | 0.894 in |
| Handle Height | 79.0 mm |
| Handle Height | 3.11 in |
| Handle Length | 108.0 mm |
| Handle Length | 4.252 in |
| Thread Length | 63.0 mm |
| Thread Length | 2.48 in |
| Full Material | Die Cast Zinc |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue