Menu Search

Female Clamping Handle - Thread Size - M8 ; ; Handle Length - 78.0 mm | 3.071 in ;

Item code:

493880

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $56.1751
10 - 49 $32.0999
50 + $30.495
Standard pack: 10

Order any quantity

Total price

$56.18

1 x $56.1751

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Base Diameter 15.7 mm
Handle Height 58.0 mm
Handle Length 78.0 mm
Full Material Die Cast Zinc

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us