Menu Search

Female Clamping Handle - Thread Size - M6 ; ; Handle Length - 65.0 mm | 2.559 in ;

Item code:

493878

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $26.8522
50 + $25.5095
Standard pack: 10

Order in multiple of 10

Total price

$268.52

10 x $26.8522

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Base Diameter 13.5 mm
Handle Height 50.0 mm
Handle Length 65.0 mm
Full Material Die Cast Zinc

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us