| Quantity | Unit price |
|---|---|
| 1 - 4 | $13.4333 |
| 5 - 24 | $12.7617 |
| 25 + | $12.1236 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cap Color | Black |
|---|---|
| Colour | Black |
| Handle Style | Angled Arm |
| Material | PA |
| Mount Type | Threaded Stud |
| Body Height | 37.5 mm |
| Body Height | 1.476 in |
| Handle Height | 1.476 in |
| Handle Height | 37.5 mm |
| Handle Length | 63.0 mm |
| Handle Length | 2.48 in |
| Handle Radius | 2.48 in |
| Handle Radius | 63.0 mm |
| Thread Length | 30.0 mm |
| Thread Length | 1.181 in |
| Full Material | Technopolymer Based Glass Fiber Reinforced Polyamide |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue