Menu Search

Tube Insert 20.0 mm 10.0 mm 2.0 mm Black

Chrome-plated cap provides enhanced aesthetic appearance. Ribbed shank for easy insertion and a positive fit. Rectangular shape.
Item code:

460966

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $1.6927
1000 - 4999 $0.9672
5000 + $0.9188
Standard pack: 1000

Order in multiple of 100

Total price

$169.27

100 x $1.6927

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyethylene
Colour Black
Head Height 1.5 mm
Head Length 20.0 mm
Head Width 10.0 mm
Insert Height 10.0 mm
Compatible Wall Thickness Range 1.0 - 2.0 mm | 0.039 - 0.079 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us