Menu Search

Centre Pull Plugs

In stock

These Centre Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
60 results
Product SKUs information
Item Code Price range Availability Minimum Plug Diameter Overall Diameter Colour Full Material Maximum Plug Diameter View
$0.1043 - $0.1155 Request the lead time here
12.7 mm
18.3 mm
Orange
Low Density Polyethylene
14.4 mm
$0.0896 - $0.0992 Request the lead time here
14.7 mm
20.7 mm
Orange
Low Density Polyethylene
17 mm
$0.2524 - $0.2796 Request the lead time here
32.8 mm
38.1 mm
Orange
Low Density Polyethylene
34.4 mm
$0.4101 - $0.4544 Request the lead time here
24.6 mm
31.8 mm
Orange
Low Density Polyethylene
27.7 mm
$0.1314 - $0.1456 Request the lead time here
15.5 mm
21.3 mm
Orange
Low Density Polyethylene
17.7 mm
$0.6831 - $0.7569 Request the lead time here
45.9 mm
54.9 mm
Orange
Low Density Polyethylene
49.2 mm
$0.5804 - $0.643 Request the lead time here
36.9 mm
44.5 mm
Orange
Low Density Polyethylene
40.7 mm
$0.074 - $0.082 Request the lead time here
10.2 mm
15.9 mm
Orange
Low Density Polyethylene
11.8 mm
$0.4908 - $0.5438 Request the lead time here
34.1 mm
44.5 mm
Orange
Low Density Polyethylene
38.8 mm
$0.1352 - $0.1498 Request the lead time here
18.5 mm
25.4 mm
Orange
Low Density Polyethylene
21 mm
$0.4079 - $0.452 Request the lead time here
26.1 mm
34 mm
Orange
Low Density Polyethylene
29.1 mm
$0.0768 - $0.085 Request the lead time here
9.2 mm
15.1 mm
Orange
Low Density Polyethylene
10.9 mm
$0.4337 - $0.4806 Request the lead time here
27.8 mm
35.8 mm
Orange
Low Density Polyethylene
31 mm
$0.6207 - $0.6879 Request the lead time here
41 mm
48.4 mm
Orange
Low Density Polyethylene
44.1 mm
$0.0831 - $0.092 Request the lead time here
6.8 mm
11.9 mm
Orange
Low Density Polyethylene
8.5 mm
$0.4043 - $0.448 Request the lead time here
22.1 mm
28.4 mm
Orange
Low Density Polyethylene
24.7 mm
$0.0942 - $0.1044 10000 In stock
11.4 mm
16.7 mm
Orange
Low Density Polyethylene
13 mm
$0.414 - $0.4587 Request the lead time here
29.2 mm
39.4 mm
Orange
Low Density Polyethylene
32.7 mm
$0.354 - $0.3922 Request the lead time here
33.3 mm
41.1 mm
Orange
Low Density Polyethylene
37.2 mm
$0.1851 - $0.3411 7 In stock
22.5 mm
25.5 mm
Yellow
Low Density Polyethylene
25.5 mm
  • of 3
Centre Pull Tab Plug - 0.813 in ; LDPE ; Orange

CP14A

Price Range
$0.1155 - $0.1043

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    20.7 mm
  • Overall Diameter
    18.3 mm
  • Minimum Plug Diameter
    12.7 mm
Centre Pull Tab Plug - 0.750 in ; LDPE ; Orange

CP18A

Price Range
$0.0992 - $0.0896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    19.1 mm
  • Overall Diameter
    20.7 mm
  • Minimum Plug Diameter
    14.7 mm
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP47A

Price Range
$0.2796 - $0.2524

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    25.4 mm
  • Overall Diameter
    38.1 mm
  • Minimum Plug Diameter
    32.8 mm
Centre Pull Tab Plug - 1.030 in ; LDPE ; Orange

CP37A

Price Range
$0.4544 - $0.4101

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    26.2 mm
  • Overall Diameter
    31.8 mm
  • Minimum Plug Diameter
    24.6 mm
Centre Pull Tab Plug - 0.780 in ; LDPE ; Orange

CP19A

Price Range
$0.1456 - $0.1314

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    19.8 mm
  • Overall Diameter
    21.3 mm
  • Minimum Plug Diameter
    15.5 mm
Centre Pull Tab Plug - 1.250 in ; LDPE ; Orange

CP57A

Price Range
$0.7569 - $0.6831

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    31.8 mm
  • Overall Diameter
    54.9 mm
  • Minimum Plug Diameter
    45.9 mm
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP55A

Price Range
$0.643 - $0.5804

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    25.4 mm
  • Overall Diameter
    44.5 mm
  • Minimum Plug Diameter
    36.9 mm
Centre Pull Tab Plug - 0.750 in ; LDPE ; Orange

CP10A

Price Range
$0.082 - $0.074

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    19.1 mm
  • Overall Diameter
    15.9 mm
  • Minimum Plug Diameter
    10.2 mm
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP51A

Price Range
$0.5438 - $0.4908

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    25.4 mm
  • Overall Diameter
    44.5 mm
  • Minimum Plug Diameter
    34.1 mm
Centre Pull Tab Plug - 0.840 in ; LDPE ; Orange

CP24A

Price Range
$0.1498 - $0.1352

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    21.3 mm
  • Overall Diameter
    25.4 mm
  • Minimum Plug Diameter
    18.5 mm
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP40A

Price Range
$0.452 - $0.4079

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    25.4 mm
  • Overall Diameter
    34 mm
  • Minimum Plug Diameter
    26.1 mm
Centre Pull Tab Plug - 0.750 in ; LDPE ; Orange

CP9A

Price Range
$0.085 - $0.0768

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    19.1 mm
  • Overall Diameter
    15.1 mm
  • Minimum Plug Diameter
    9.2 mm
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP42A

Price Range
$0.4806 - $0.4337

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    25.4 mm
  • Overall Diameter
    35.8 mm
  • Minimum Plug Diameter
    27.8 mm
Centre Pull Tab Plug - 1.125 in ; LDPE ; Orange

CP56A

Price Range
$0.6879 - $0.6207

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    28.6 mm
  • Overall Diameter
    48.4 mm
  • Minimum Plug Diameter
    41 mm
Centre Pull Tab Plug - 0.625 in ; LDPE ; Orange

CP6A

Price Range
$0.092 - $0.0831

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    15.9 mm
  • Overall Diameter
    11.9 mm
  • Minimum Plug Diameter
    6.8 mm
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP31A

Price Range
$0.448 - $0.4043

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    25.4 mm
  • Overall Diameter
    28.4 mm
  • Minimum Plug Diameter
    22.1 mm
Centre Pull Tab Plug - 0.563 in ; LDPE ; Orange

CP12A

Price Range
$0.1044 - $0.0942

Stock Levels
10000 In stock
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    14.3 mm
  • Overall Diameter
    16.7 mm
  • Minimum Plug Diameter
    11.4 mm
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP44A

Price Range
$0.4587 - $0.414

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    25.4 mm
  • Overall Diameter
    39.4 mm
  • Minimum Plug Diameter
    29.2 mm
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP49A

Price Range
$0.3922 - $0.354

Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    25.4 mm
  • Overall Diameter
    41.1 mm
  • Minimum Plug Diameter
    33.3 mm
Centre Pull Tab Plug - 22.5 mm | 0.886 in ; 25.5 mm | 1.004 in ; LDPE ; Yellow

498732

Price Range
$0.3411 - $0.1851

Stock Levels
7 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Overall Diameter
    25.5 mm
  • Minimum Plug Diameter
    22.5 mm
  • Maximum Plug Diameter
    25.5 mm