These Centre Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Plug Diameter | Overall Diameter | Colour | Full Material | Maximum Plug Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0519 - $0.0956 | 25 In stock |
0.646 in
16.4 mm
|
0.874 in
22.2 mm
|
Red
|
Low Density Polyethylene
|
0.72 in
18.3 mm
|
||
| $0.2295 - $0.4229 | Request the lead time here |
0.764 in
19.4 mm
|
|
Black
|
Thermoplastic Rubber
|
0.764 in
19.4 mm
|
||
| $0.2577 - $0.4747 | Request the lead time here |
0.925 in
23.5 mm
|
|
Black
|
Thermoplastic Rubber
|
0.925 in
23.5 mm
|
||
| 110032 | $0.0382 - $0.1461 | 7 In stock |
0.429 in
10.9 mm
|
0.626 in
15.9 mm
|
Red
|
Low Density Polyethylene
|
0.484 in
12.3 mm
|
|
| $0.0457 - $0.0841 | 4008 In stock |
0.559 in
14.2 mm
|
0.748 in
19.0 mm
|
Red
|
Low Density Polyethylene
|
0.63 in
16.0 mm
|
||
| $0.1726 - $0.3181 | 18 In stock |
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
Yellow
|
Low Density Polyethylene
|
0.787 in
20.0 mm
|
||
| $0.1842 - $0.3394 | 17 In stock |
0.827 in
21.0 mm
|
0.953 in
24.2 mm
|
Yellow
|
Low Density Polyethylene
|
0.953 in
24.2 mm
|
||
| $0.081 - $0.1494 | Request the lead time here |
0.453 in
11.5 mm
|
|
Black
|
TPE/TPV
|
0.453 in
11.5 mm
|
||
| $0.1274 - $0.2346 | Request the lead time here |
0.571 in
14.5 mm
|
0.669 in
17.0 mm
|
Yellow
|
Low Density Polyethylene
|
0.669 in
17.0 mm
|
||
| $0.1157 - $0.2133 | Request the lead time here |
0.492 in
12.5 mm
|
0.571 in
14.5 mm
|
Yellow
|
Low Density Polyethylene
|
0.571 in
14.5 mm
|
||
| $0.1274 - $0.2346 | 21 In stock |
0.559 in
14.2 mm
|
0.638 in
16.2 mm
|
Yellow
|
Low Density Polyethylene
|
0.638 in
16.2 mm
|
||
| $0.1043 - $0.1155 | Request the lead time here |
0.500 in
12.7 mm
|
0.719 in
18.3 mm
|
Orange
|
Low Density Polyethylene
|
0.568 in
14.4 mm
|
||
| $0.0896 - $0.0992 | Request the lead time here |
0.580 in
14.7 mm
|
0.813 in
20.7 mm
|
Orange
|
Low Density Polyethylene
|
0.668 in
17 mm
|
||
| $0.2524 - $0.2796 | Request the lead time here |
1.292 in
32.8 mm
|
1.500 in
38.1 mm
|
Orange
|
Low Density Polyethylene
|
1.356 in
34.4 mm
|
||
| $0.4101 - $0.4544 | Request the lead time here |
0.967 in
24.6 mm
|
1.250 in
31.8 mm
|
Orange
|
Low Density Polyethylene
|
1.092 in
27.7 mm
|
||
| $0.4079 - $0.452 | Request the lead time here |
1.026 in
26.1 mm
|
1.340 in
34 mm
|
Orange
|
Low Density Polyethylene
|
1.146 in
29.1 mm
|
||
| $0.1314 - $0.1456 | Request the lead time here |
0.610 in
15.5 mm
|
0.840 in
21.3 mm
|
Orange
|
Low Density Polyethylene
|
0.695 in
17.7 mm
|
||
| $0.6831 - $0.7569 | Request the lead time here |
1.807 in
45.9 mm
|
2.160 in
54.9 mm
|
Orange
|
Low Density Polyethylene
|
1.938 in
49.2 mm
|
||
| $0.5804 - $0.643 | Request the lead time here |
1.451 in
36.9 mm
|
1.750 in
44.5 mm
|
Orange
|
Low Density Polyethylene
|
1.601 in
40.7 mm
|
||
| $0.414 - $0.4587 | Request the lead time here |
1.150 in
29.2 mm
|
1.550 in
39.4 mm
|
Orange
|
Low Density Polyethylene
|
1.286 in
32.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue