Menu Search

Caster Wheel 60.0 kg 60.0 mm 7.0 mm

Item code:

601460

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 $3.8841
200 - 999 $2.2195
1000 + $2.1085
Standard pack: 200

Order in multiple of 20

Total price

$77.68

20 x $3.8841

Specifications

Imperial
Metric
SKU attributes
Colour Black
Load Capacity 60.0 kg
Wheel Diameter 60.0 mm
Wheel Width 7.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us