Menu Search

Caster Wheel 50.0 kg 50.0 mm 7.0 mm

Item code:

601458

32 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 299 $2.7793
300 - 1499 $1.5881
1500 + $1.5087
Standard pack: 300

Order in multiple of 30

Total price

$83.38

30 x $2.7793

Specifications

Imperial
Metric
SKU attributes
Colour Black
Load Capacity 50.0 kg
Wheel Diameter 50.0 mm
Wheel Width 7.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us