| Quantity | Unit price |
|---|---|
| 100 - 499 | $2.8314 |
| 500 - 2499 | $2.6899 |
| 2500 + | $2.5554 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adjustability | Fixed |
|---|---|
| Colour | Black |
| Hardware Included | Screw, Quick Nut |
| Material | Glass Filled Nylon 6/6 |
| Mounting Method | Screw |
| Compatible Cable Diameter Range | 2 in |
| Compatible Cable Diameter Range | 50.8 mm |
| Maximum Compatible Cable Diameter | 50.8 mm |
| Maximum Compatible Cable Diameter | 2 in |
| Maximum Operating Temperature | 140 °C |
| Maximum Operating Temperature | 284 °F |
| Minimum Operating Temperature | -30 °C |
| Minimum Operating Temperature | -22 °F |
| Operating Temperature Range | -22 - 284 °F |
| Operating Temperature Range | -30 - 140 °C |
| Overall Height | 1 in |
| Overall Height | 25.4 mm |
| Spacer Height | 2.4 mm |
| Spacer Height | 0.094 in |
| Full Material | 33% Glass Filled Nylon 6/6;Stainless Steel |
| Material Flammability Standard | UL94 HB |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue