| Quantity | Unit price |
|---|---|
| 10 - 49 | $6.0025 |
| 50 - 249 | $5.7024 |
| 250 + | $5.4173 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cam Length | 0.165 in |
|---|---|
| Cam Length | 4.2 mm |
| Housing Height | 34.3 mm |
| Housing Height | 1.35 in |
| Diameter | 21.5 mm |
| Diameter | 0.846 in |
| Panel Thickness Range | 1.0 - 8.0 mm |
| Panel Thickness Range | 0.039 - 0.315 in |
| Latch Style | Cam Lock |
| Lock Type | Cylinder Locking |
| Full Material | Die Cast Zinc Alloy |
| Cam Material | Die Cast Zinc Alloy |
| Colour | Natural |
| Finish | Bright Chrome Plating |
| Maximum Grip | 20.6 mm |
| Maximum Grip | 0.811 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue