| Quantity | Unit price |
|---|---|
| 100 - 499 | $4.8431 |
| 500 - 2499 | $4.601 |
| 2500 + | $4.3709 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cam Length | 50.0 mm |
|---|---|
| Cam Length | 1.969 in |
| Grip Length | 20.5 mm |
| Grip Length | 0.807 in |
| Housing Height | 1.102 in |
| Housing Height | 28.0 mm |
| Diameter | 30.0 mm |
| Diameter | 1.181 in |
| Latch Style | Cam Latch |
| Lock Type | Keyed Alike |
| Full Material | Die Cast Zinc Alloy |
| Cam Material | Die Cast Zinc Alloy |
| Colour | Natural |
| Finish | Bright Chrome |
| Maximum Grip | 20.5 mm |
| Maximum Grip | 0.807 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue