| Quantity | Unit price |
|---|---|
| 100 - 499 | $3.6456 |
| 500 - 2499 | $3.4633 |
| 2500 + | $3.2902 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cam Length | 0.925 in |
|---|---|
| Cam Length | 23.5 mm |
| Grip Length | 0.63 in |
| Grip Length | 16.0 mm |
| Housing Height | 24.0 mm |
| Housing Height | 0.945 in |
| Diameter | 22.0 mm |
| Diameter | 0.866 in |
| Latch Style | Cam Latch |
| Full Material | Die Cast Zinc Alloy |
| Cam Material | Steel |
| Colour | Natural |
| Finish | Bright Chrome |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue