External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Body Diameter | Mount Type | Thread Length | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| $104.6815 - $115.9906 | Request the lead time here |
M10
|
4.567 in
116.0 mm
|
1.181 in
30.0 mm
|
Stud
|
1.772 in
45.0 mm
|
3.976 in
101.0 mm
|
||
| $70.8012 - $78.4501 | Request the lead time here |
M5
|
|
0.748 in
19.0 mm
|
Screw Mount
|
1.969 in
50.0 mm
|
2.48 in
63.0 mm
|
||
| $68.9936 - $76.4472 | Request the lead time here |
M6
|
|
0.748 in
19.0 mm
|
Screw Mount
|
1.181 in
30.0 mm
|
2.48 in
63.0 mm
|
||
| $83.6149 - $92.6481 | Request the lead time here |
M6
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.969 in
50.0 mm
|
3.228 in
82.0 mm
|
||
| $81.769 - $90.6027 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.181 in
30.0 mm
|
3.228 in
82.0 mm
|
||
| 1220697 | $108.9963 - $120.7715 | Request the lead time here |
M10
|
|
1.181 in
30.0 mm
|
Screw Mount
|
1.378 in
35.0 mm
|
3.976 in
101.0 mm
|
|
| $85.4467 - $94.6779 | Request the lead time here |
M6
|
|
0.984 in
25.0 mm
|
Screw Mount
|
2.362 in
60.0 mm
|
3.228 in
82.0 mm
|
||
| $67.7607 - $75.0811 | Request the lead time here |
M6
|
|
0.748 in
19.0 mm
|
Screw Mount
|
0.63 in
16.0 mm
|
2.48 in
63.0 mm
|
||
| $84.4595 - $93.5839 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.969 in
50.0 mm
|
3.228 in
82.0 mm
|
||
| $83.0719 - $92.0465 | Request the lead time here |
M6
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.575 in
40.0 mm
|
3.228 in
82.0 mm
|
||
| $84.5923 - $93.731 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
Screw Mount
|
2.362 in
60.0 mm
|
3.228 in
82.0 mm
|
||
| $67.9779 - $75.3217 | Request the lead time here |
M5
|
|
0.748 in
19.0 mm
|
Screw Mount
|
0.787 in
20.0 mm
|
2.48 in
63.0 mm
|
||
| $70.8012 - $78.4501 | Request the lead time here |
M6
|
|
0.748 in
19.0 mm
|
Screw Mount
|
1.969 in
50.0 mm
|
2.48 in
63.0 mm
|
||
| $108.533 - $120.2581 | Request the lead time here |
M10
|
|
1.181 in
30.0 mm
|
Screw Mount
|
1.181 in
30.0 mm
|
3.976 in
101.0 mm
|
||
| $70.0904 - $77.6625 | Request the lead time here |
M5
|
|
0.748 in
19.0 mm
|
Screw Mount
|
1.575 in
40.0 mm
|
2.48 in
63.0 mm
|
||
| $83.0719 - $92.0465 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.575 in
40.0 mm
|
3.228 in
82.0 mm
|
||
| 1220695 | $108.3013 - $120.0014 | Request the lead time here |
M10
|
|
1.181 in
30.0 mm
|
Screw Mount
|
0.984 in
25.0 mm
|
3.976 in
101.0 mm
|
|
| $102.184 - $113.2232 | Request the lead time here |
M8
|
|
1.181 in
30.0 mm
|
Screw Mount
|
1.378 in
35.0 mm
|
3.976 in
101.0 mm
|
||
| $105.5503 - $116.9533 | Request the lead time here |
M8
|
|
1.181 in
30.0 mm
|
Screw Mount
|
2.362 in
60.0 mm
|
3.976 in
101.0 mm
|
||
| $100.7723 - $111.6591 | Request the lead time here |
M10
|
|
1.181 in
30.0 mm
|
Screw Mount
|
0.787 in
20.0 mm
|
3.976 in
101.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue